/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Harnesses

    Miller H Design® Duraflex 1 point harness

    Miller H Design® Duraflex 1 point harness

    Overview

    Key Features

    Benefits:COMFORT AND FREEDOM OF MOVEMENTS

    Exclusive H-architecture of the harness, thanks to its ergonomically placed webbing, providing a total freedom of movement for the arms. Horizontal leg straps preventing uncomfortable friction on the legs and on the groin (vs traditional leg straps) increasing comfort for the user during work. Stretch webbing on the shoulders to provide even more comfort.EASY AND QUICK ADJUSTABILITY & CONNECTION



    Easy to access and adjust buckles: intuitive movement up to down. Very accessible anchor points: bended position back D-ring Adjustable chest strap for a perfect fit in height and width. Adjustable leg straps with automatic buckles. Easy Front strap clip.

    GREATER SAFETY AND EASIER TRACEABILITY



    Fluo green textile, high visible stitching, back fall indicators to facilitate visual inspection before working .
    Labels improving yearly checking follow-up for a better traceability
    Water-repellent and stain-free webbing for greater product durability.

    Recommended Industries/Use

    Hazards

    Regulations

    • EN 361 - Fall arrest harness

    Warranty Information

    Our state of the art equipment provides the critical tool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made in accordance with the standards and meets your exact requirements.

    Specifications

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list