harnesses
Duraflex 3
Duraflex 3
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
•The DuraFlex™ Ultra Harness is features patented DuraFlex stretchable webbing that provides greater comfort: increases productivity and improves safety.
• Maximum Comfort
• Specially-formulated elastomer webbing that stretches to provide greater comfort: improved safety and increased productivity
• Sub-pelvic strap distributes weight for added support after a fall
• Forged steel back D-ring for maximum strength and dependability
• Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
Features & Benefits:
• Improved Safety
• With added comfort: DuraFlex Harnesses offer wider end-user acceptance - a comfortable harness is worn properly: enhancing compliance and safety on the jobsite. Rated to 400-lbs. (181.4 kg) capacity
• Easy To Fit
• Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort.
• Sleek Quick-Connect Buckles for chest and leg straps: interlock similar to a seat belt: for easy donning and feature a dual-tab release mechanism to prevent accidental opening
• Convenience
• Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
• Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
• Maximum Comfort
• Specially-formulated elastomer webbing that stretches to provide greater comfort: improved safety and increased productivity
• Sub-pelvic strap distributes weight for added support after a fall
• Forged steel back D-ring for maximum strength and dependability
• Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
• User-Friendly
• Solid color leg straps help the wearer orient the harness for ease of donning
• Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In