/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Harnesses

    Duraflex 1

    Duraflex 1

    Overview

    The DuraFlex™ Ultra Harness is features patented DuraFlex stretchable webbing that provides greater comfort: increases productivity and improves safety.

    Maximum Comfort
    Specially-formulated elastomer webbing that stretches to provide greater comfort: improved safety and increased productivity
    Sub-pelvic strap distributes weight for added support after a fall
    Forged steel back D-ring for maximum strength and dependability
    Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort

    Features & Benefits:
    Improved Safety
    With added comfort: DuraFlex Harnesses offer wider end-user acceptance - a comfortable harness is worn properly: enhancing compliance and safety on the jobsite. Rated to 400-lbs. (181.4 kg) capacity
    Easy To Fit
    Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort.
    Sleek Quick-Connect Buckles for chest and leg straps: interlock similar to a seat belt: for easy donning and feature a dual-tab release mechanism to prevent accidental opening
    Convenience
    Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
    Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
    Maximum Comfort
    Specially-formulated elastomer webbing that stretches to provide greater comfort: improved safety and increased productivity
    Sub-pelvic strap distributes weight for added support after a fall
    Forged steel back D-ring for maximum strength and dependability
    Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
    User-Friendly
    Solid color leg straps help the wearer orient the harness for ease of donning
    Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list