/content/sps/au/en/search-results.html

    Fall Protection Parts & Accessories

    MS01-Lockout Hasp

    MS01-Lockout Hasp

    Overview
    Lockout Hasp M-Safe Heavy Duty Nylon Lockout Hasp-Dielectric.Features & Benefits:• Bright Red Color Flexible Holds 6 padlocks Lockout Hasp• M-Safe Heavy Duty Nylon Lockout Hasp-Dielectric • Robust Construction
    Specifications

    Dimensions & Weight

    • Closed Hasp Hole Size
      • 0.3

    Material Specifications

    • Material
      • Nylon

    Dimensions & Weight

    • Closed Hasp Hole Size
      • 0.3

    Material Specifications

    • Material
      • Nylon
    • Closed Hasp Hole Size : 0.3
    • Material : Nylon

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list