/content/sps/au/en/search-results.html

    fall protection kits

    H500 Industry Standard Miller Fall Protection Kit

    Harness, Cross-Arm Strap, Personal Fall Limiter, & Bag

    Overview
    The MILLER H500 Fall Protection kit offers convenient fall protection for a variety of working-at-height applications.
    The kit features 2021 Red Dot award winning Honeywell Miller® H500 harness that integrates greater comfort and freedom of movement with new specially formulated webbing that flexes to accommodate movement and body contours for optimum comfort around legs/shoulders. It also introduces a variety of other new smart and intuitive features, including a new smart anti-tangle solution for hassle-free donning experience.
    This kit also features the Miller Turbolite Personal Fall limiter, Cross-arm strap, and carrying bag.

    Kit includes:
    • MILLER H500 HARNESS ..
      • New specially formulated webbing...
      • Detachable soft shoulder pads
      • Smart anti-tangle for hassle-free donning experience
      • User friendly Lanyard keepers allows users to attach lanyard when not in use
      • Clearly identifiable fall impact indicators for hassle-free inspection
      • Optimized label protection with self-contained practical Velcro®-label pouch
      • Visible and practical size label
      • Improved visible stitch pattern for easy inspection
      • Model with Mating buckles
      • Rated to 420 lbs. (max weight capacity)
      • Lighter than ever
      • Universal size............. ...............................................................................................................
    • Miller TURBOLITE™ SRL.
      • Extremely compact and Lightweight
      • .
    • Cross Arm Strap
    • Durable Carrying bag
      • Convenient and durable tote bag
    Specifications

    Others

    • Standards
      • OSHA 1926.502, ANSI Z359.11, CSA Z259.10
      • OSHA 1926.502- ANSI Z359.11- CSA Z259.10
    • Shoulder Strap Buckle Material
      • plastic
    • Chest Strap Buckle Material
      • Zinc Plated Steel
    • Shoulder Strap Buckle Type
      • mating
    • Webbing Breaking Strength
      • 5,000
    • Leg Strap Buckle Material
      • Zinc Plated Steel
    • Maximum Weight Capacity
      • 420
    • Chest Strap Buckle Type
      • Quick-connect
    • Leg Strap Buckle Type
      • Quick-Connect
    • Number of D-Rings
      • 1
    • Sub-Pelvic Strap
      • Yes
    • D-Ring Locations
      • Back
    • D-Ring Material
      • Steel
    • Product Family
      • Honeywell Miller
    • Product Type
      • Harness Degrees Celsius
    • Harness Size
      • Universal

    Others

    • Standards
      • OSHA 1926.502, ANSI Z359.11, CSA Z259.10
      • OSHA 1926.502- ANSI Z359.11- CSA Z259.10
    • Shoulder Strap Buckle Material
      • plastic
    • Chest Strap Buckle Material
      • Zinc Plated Steel
    • Shoulder Strap Buckle Type
      • mating
    • Webbing Breaking Strength
      • 5,000
    • Leg Strap Buckle Material
      • Zinc Plated Steel
    • Maximum Weight Capacity
      • 420
    • Chest Strap Buckle Type
      • Quick-connect
    • Leg Strap Buckle Type
      • Quick-Connect
    • Number of D-Rings
      • 1
    • Sub-Pelvic Strap
      • Yes
    • D-Ring Locations
      • Back
    • D-Ring Material
      • Steel
    • Product Family
      • Honeywell Miller
    • Product Type
      • Harness Degrees Celsius
    • Harness Size
      • Universal
    • Standards : OSHA 1926.502, ANSI Z359.11, CSA Z259.10|OSHA 1926.502- ANSI Z359.11- CSA Z259.10
    • Shoulder Strap Buckle Material : plastic
    • Chest Strap Buckle Material : Zinc Plated Steel
    • Shoulder Strap Buckle Type : mating
    • Webbing Breaking Strength : 5,000
    • Leg Strap Buckle Material : Zinc Plated Steel
    • Maximum Weight Capacity : 420
    • Chest Strap Buckle Type : Quick-connect
    • Leg Strap Buckle Type : Quick-Connect
    • Number of D-Rings : 1
    • Sub-Pelvic Strap : Yes
    • D-Ring Locations : Back
    • D-Ring Material : Steel
    • Product Family : Honeywell Miller
    • Product Type : Harness Degrees Celsius
    • Harness Size : Universal
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FPH_26887
    POST-H500-ST-M12
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-h500-industry-standard-miller-fall-protection-kit
    FPH_26887
    POST-H500-ST-M12
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-h500-industry-standard-miller-fall-protection-kit
    FPH_26904
    POST-H500-ST-M16
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-h500-industry-standard-miller-fall-protection-kit
    FPH_26904
    POST-H500-ST-M16
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-h500-industry-standard-miller-fall-protection-kit