/content/sps/au/en/search-results.html

    self retracting lifelines

    Titan™ Self-Retracting Lifelines (SRL)

    Titan™ Self-Retracting Lifelines (SRL)

    Overview
    Miller Titan™ Self-Retracting Lifelines (SRLs) are ideal for a full-range of applications including construction and general maintenance.

    Safety
    Quick activating stainless steel braking mechanism arrests free falls requiring less fall clearance than shock-absorbing lanyards. Visual load indicator indicates when the unit must be removed from service.

    Extended Service Life
    Constructed of durable: impact-resistant housings with steel frames: Titan SRLs are designed to endure the demands of rigorous work environments.

    Features & Benefits:
    • Affordably priced
    • Variety of working lengths – lifeline available in 20-: 30-: 50- and 65-feet
    • No annual factory recertification required* – lowers cost of ownership and increases productivity
    • Snap hook with swivel: carabiner included
    • Integral handle – wire rope models include an integral handle making them easy to carry and install
    • Visual load indicator – indicates the unit must be removed from service
    • Narrow payout port – minimizes debris entering unit
    *Except in Canada where the Canadian Standards Association requires annual factory recertification.

    Specifications

    Others

    • Application
      • Non-Leading Edge
    • Unit Connector
      • Carabiner
    • Self-Retracting Device Type
      • Self-Retracting Lifeline
    • Lifeline Material
      • Galvanized Steel
    • Lifeline Connector
      • Locking Snap Hook
    • Connector Gate Strength
      • 3600

    Others

    • Application
      • Non-Leading Edge
    • Unit Connector
      • Carabiner
    • Self-Retracting Device Type
      • Self-Retracting Lifeline
    • Lifeline Material
      • Galvanized Steel
    • Lifeline Connector
      • Locking Snap Hook
    • Connector Gate Strength
      • 3600
    • Application : Non-Leading Edge
    • Unit Connector : Carabiner
    • Self-Retracting Device Type : Self-Retracting Lifeline
    • Lifeline Material : Galvanized Steel
    • Lifeline Connector : Locking Snap Hook
    • Connector Gate Strength : 3600
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list