/content/sps/au/en/search-results.html

    Self-Retracting Lifelines

    Miller MightyLite™ Self-Retracting Lifeline Canada

    Miller MightyLite™ Self-Retracting Lifeline

    Overview
    Miller MightyLite Self-Retracting Lifelines (SRL’s) are up to 30% lighter than competitive models in their class.

    Durable and Dependable
    Corrosion-resistant stainless steel and aluminum housing extend service life

    Various Configurations
    Available in 20-ft. (6 m): 30-ft. (9 m): 50-ft. (15 m): 65-ft. (20 m): 100-ft. (30 m): 130-ft. (40 m) and 175-ft. (53 m) lengths

    Features & Benefits:
    • Durable and dependable: corrosion-resistant stainless steel and aluminum housing extend service life
    • No annual factory recertification required
    • Rated for up to a 310-lb. (140.6 kg) user
    • Carabiner and tagline included*
    • Available in 20-ft. (6 m): 30-ft. (9 m): 50-ft. (15 m): 65-ft. (20 m): 100-ft. (30 m): 130-ft. (40 m) and 175-ft. (53 m) lengths
    * Available without the tagline and carabiner. To order: add a “B” to the corresponding model number (Ex: RL20BP/20FT).

    Also available with a stainless steel swivel top and stainless steel swivel snap hook. To order: add an “S” to corresponding model number (Ex: RL20SS-S/20FT).
    Note: Locking Snap Hook – 3/4-in. (19 mm) gate opening: Locking Rebar Hook – 2-1/2-in. (64 mm) gate opening. All connectors include 3:600-lb. gate-strength
    .

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list