/content/sps/au/en/search-results.html

    self retracting lifelines

    Miller MightyLite™ Leading Edge Self-Retracting Lifeline

    Miller MightyLite™ Leading Edge Self-Retracting Lifeline

    Overview
    LEADING EDGE SELF-RETRACTING LIFELINE
    The Miller MightyLite™ Leading Edge Self-Retracting Lifeline (LE SRL) is designed to protect a worker from a fall that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline: lowering fall arrest forces.

    Designed For Dual Applications
    Engineeredfor use in leading edge applications or with a traditional overhead anchorage.

    Extended Service Life
    The MightyLite LE SRL features durable: corrosion-resistant stainless steel and aluminum construction.

    Features & Benefits:
    • Engineered for use in leading edge applications or with a traditional overhead anchorage
    • Designed to protect a worker if a fall occurs that involves going over an edge
    • Features a shock absorber integrated into the lifeline: lowering fall arrest forces
    • Durable: corrosion-resistant stainless steel and aluminum construction extends service life
    • 30% lighter than competitive models in class for easy handling
    • Dual swivels design (unit top and snap hook) minimizes lifeline twisting during use
    • Rated for up to a 310 lb. user in leading edge applications and up to a 400 lb. user when mounted overhead
    • Models available with Kevlar® Shock-Absorbing Packs for Welding Applications
    Specifications

    Others

    • Edge Rated
      • Yes
    • Self-Retracting Device Type
      • Self-Retracting Lifeline
    • Connector Gate Strength
      • 3600
    • Lifeline Connector
      • Locking Snap Hook
    • Lifeline Material
      • Galvanized Steel
    • Unit Connector
      • Carabiner
    • Application
      • Leading Edge

    Others

    • Edge Rated
      • Yes
    • Self-Retracting Device Type
      • Self-Retracting Lifeline
    • Connector Gate Strength
      • 3600
    • Lifeline Connector
      • Locking Snap Hook
    • Lifeline Material
      • Galvanized Steel
    • Unit Connector
      • Carabiner
    • Application
      • Leading Edge
    • Edge Rated : Yes
    • Self-Retracting Device Type : Self-Retracting Lifeline
    • Connector Gate Strength : 3600
    • Lifeline Connector : Locking Snap Hook
    • Lifeline Material : Galvanized Steel
    • Unit Connector : Carabiner
    • Application : Leading Edge
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list