personal fall limiters
Miller TurboLite™+ T-BAK™ Reinforced Webbing
New upgrade on the Honeywell Miller Turbolite+ series to meet ANSI Z359.14-2021 SRL Class 1, rated to provide protection for up to a 420 lb (OSHA), showcasing new user-friendly labels and design that aligns with Honeywell Miller harnesses.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
connector delivering next-level protection and efficiency in demanding work environments.
1. STANDARDS / INCREASED WEIGHT RATING
• Increased weight rating up to 420lbs (190.5kg) - OSHA
• Meets requirements of OSHA 1926.502 and 1910.140 and Certified ANSI Z359.14-2021 Class 1
2.REDESIGNED LABELS
• Enhanced graphics, icons, and colors on UV-resistant scratch resistant labeling
3.LENGTH
• NOW featuring a 9-foot lifeline, allowing worker to tie-back the full lenght of the webbing without restrictions
4.LIFELINE
• Engineered from Vectran/Polyester material with high-tech strength and abrasion-resistant webbing.
• Available exclusively with Miller® brand products.
• White side stripe stitching indicates that it is specially designed for tie-back use
5.UNIT & LANYARD CONNECTIONS
• High-impact resistant nylon housing
• Integral swivel on the housing to reduces lifeline twisting
• Miller 5K® Locking Snap Hook Designed Specifically for Tie-Back use with 5,000 lbs. (22 kN) gate load capacity from any angle
Others
- Standards
- ANSI Z359.14-2021
- Unit Connector Breaking Strength
- 3600 pound-force
- Internal Components Material
- Aluminium
- Galvanized Steel
- Stainless Steel
- Rescue-Retrieval Capability
- NO
- Operating Temperature Range
- -40 to 130 degree Fahrenheit
- Lifeline Connector Material
- Steel Plated
- Connecting Component Swivel
- Carbon Steel
- Lifeline Connector Opening
- Bracket Connector
- Unit Connector Material
- Aluminum Textile
- Unit Connector Opening
- 2.2
- Lifeline Configuration
- Overhead only
- Shock Absorber Type
- Quick Connect Shock Absorber
- Features & Benefits
- ANSI Z359.14-2021 SRL Class 1 / User friendly / Innovative lightweight design
- Lifeline Connector
- VMI SNAP, N-3619 3600 LB RATED
- Lifeline Material
- VECTRAN/POLYESTER BLEND WEBBING
- Breaking Strength
- 3600
- Unit Connector
- Quick Connect Shock Absorber
- Product Weight
- 3.2 -6.2
- Product Length
- 9
- Product Family
- Turbolite
- Brake Material
- Stainless Steel
- Product Depth
- 2.6
- Repairable
- NO
- Edge Rated
- N/A
Others
- Standards
- ANSI Z359.14-2021
- Unit Connector Breaking Strength
- 3600 pound-force
- Internal Components Material
- Aluminium
- Galvanized Steel
- Stainless Steel
- Rescue-Retrieval Capability
- NO
- Operating Temperature Range
- -40 to 130 degree Fahrenheit
- Lifeline Connector Material
- Steel Plated
- Connecting Component Swivel
- Carbon Steel
- Lifeline Connector Opening
- Bracket Connector
- Unit Connector Material
- Aluminum Textile
- Unit Connector Opening
- 2.2
- Lifeline Configuration
- Overhead only
- Shock Absorber Type
- Quick Connect Shock Absorber
- Features & Benefits
- ANSI Z359.14-2021 SRL Class 1 / User friendly / Innovative lightweight design
- Lifeline Connector
- VMI SNAP, N-3619 3600 LB RATED
- Lifeline Material
- VECTRAN/POLYESTER BLEND WEBBING
- Breaking Strength
- 3600
- Unit Connector
- Quick Connect Shock Absorber
- Product Weight
- 3.2 -6.2
- Product Length
- 9
- Product Family
- Turbolite
- Brake Material
- Stainless Steel
- Product Depth
- 2.6
- Repairable
- NO
- Edge Rated
- N/A
- Standards : ANSI Z359.14-2021
- Unit Connector Breaking Strength : 3600 pound-force
- Internal Components Material : Aluminium|Galvanized Steel|Stainless Steel
- Rescue-Retrieval Capability : NO
- Operating Temperature Range : -40 to 130 degree Fahrenheit
- Lifeline Connector Material : Steel Plated
- Connecting Component Swivel : Carbon Steel
- Lifeline Connector Opening : Bracket Connector
- Unit Connector Material : Aluminum Textile
- Unit Connector Opening : 2.2
- Lifeline Configuration : Overhead only
- Shock Absorber Type : Quick Connect Shock Absorber
- Features & Benefits : ANSI Z359.14-2021 SRL Class 1 / User friendly / Innovative lightweight design
- Lifeline Connector : VMI SNAP, N-3619 3600 LB RATED
- Lifeline Material : VECTRAN/POLYESTER BLEND WEBBING
- Breaking Strength : 3600
- Unit Connector : Quick Connect Shock Absorber
- Product Weight : 3.2 -6.2
- Product Length : 9
- Product Family : Turbolite
- Brake Material : Stainless Steel
- Product Depth : 2.6
- Repairable : NO
- Edge Rated : N/A
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Sales Sheet
Please sign in to view part numbers available for purchase based on your account Sign In