/content/sps/au/en/search-results.html

    steel mesh barrier stair

    COMBISAFE® Steel Mesh Barrier Stair

    ART. NO. 3226

    Overview
    The Steel Mesh Barrier Stair is designed for staircase slopes of 30° and provides continuous edge protection along staircases.Used with Adjustable Safety Post (ART. no. 1140 or 4146) it can also be raised to allow access to work on the outside edge of the stair unit. The Steel Mesh Barrier Stair is a single component, and can be fitted to either side of the staircase.• Designed for staircase slopes of 30° but also works within +/- 5°• Size 1962mm x 1044mm/Weight 14.1kg• Power-Coated Finish• Complies to EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list