/content/sps/au/en/search-results.html

    barriers

    Miller ShockFusion™/Fusion™ Base Plates and Mounting Assemblies

    Horizontal Lifeline Kits for Rooftop Safety

    Overview
    Features & Benefits:
    • A variety of do-it-yourself Miller ShockFusion Horizontal Lifeline (HLL) Kits for rooftop safety is now available: and offers the same innovative energy-absorbing design as a custom ShockFusion System.
    • The new kits are designed for simple straight line configurations and are rated for one to four users.
    • All Miller ShockFusion HLL Kits are designed to minimize deflection in the lifeline while effectively managing system forces to maintain a safe connection to a variety of roof structures. T
    • he unique mounting system makes installation quick and easy while reducing labor costs.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    23510
    BENDABLE INTERMEDIATE BRACKET
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-23510
    23510
    BENDABLE INTERMEDIATE BRACKET
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-23510
    25114
    Includes a turnbuckle mechanism for adjusting tension and tension indicator to show when proper tension has been adjusted. Accommodates 516-inch (8mm) cable.
    25114
    Includes a turnbuckle mechanism for adjusting tension and tension indicator to show when proper tension has been adjusted. Accommodates 516-inch (8mm) cable.
    X11006
    Accommodates connection of Fusion Intermediate Post (X11008) or ShockFusion EndCorner Post (X11009) to plywood with minimum thickness of 58-in. (15.9 mm) CDX when paired Multipurpose Base (X11013)
    X11006
    Accommodates connection of Fusion Intermediate Post (X11008) or ShockFusion EndCorner Post (X11009) to plywood with minimum thickness of 58-in. (15.9 mm) CDX when paired Multipurpose Base (X11013)
    X11007
    EXPANSION ANCHOR KIT
    X11007
    EXPANSION ANCHOR KIT
    X11010
    ROOF POST BASE, SMALL PAINT
    X11010
    ROOF POST BASE, SMALL PAINT
    X11012
    Connection of Fusion Intermediate Post (X11009) or ShockFusion EndCorner Post (X11009) through membrane, insulation & into metal sheathing, wood sheathing, or concrete with a combined thickness of up to 10.5''
    X11012
    Connection of Fusion Intermediate Post (X11009) or ShockFusion EndCorner Post (X11009) through membrane, insulation & into metal sheathing, wood sheathing, or concrete with a combined thickness of up to 10.5''
    X11014
    Accommodates straight pass-through intermediate connections and curves of 5 or less. Includes hardware.
    X11014
    Accommodates straight pass-through intermediate connections and curves of 5 or less. Includes hardware.
    X11018
    Accommodates connection of ShockFusion EndCorner Post (X11009) to standing seam spacing from 11.75 in. (298 mm) to 17 in. (432 mm) when paired with Small Base for Standing Seam Roofs (X11010). Includes 4 clamps with caps.
    X11018
    Accommodates connection of ShockFusion EndCorner Post (X11009) to standing seam spacing from 11.75 in. (298 mm) to 17 in. (432 mm) when paired with Small Base for Standing Seam Roofs (X11010). Includes 4 clamps with caps.
    X11019
    Includes 4 clamps & 2 extension bars. Accommodates connection of Fusion Intermediate Post (X11008) to standing seam spacing from 21.25 in. (540 mm) to 24 in. (610 mm) when paired with Large Base for Standing Seam Roofs (X11011).
    X11019
    Includes 4 clamps & 2 extension bars. Accommodates connection of Fusion Intermediate Post (X11008) to standing seam spacing from 21.25 in. (540 mm) to 24 in. (610 mm) when paired with Large Base for Standing Seam Roofs (X11011).