/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    safety eyewear

    Honeywell XV200

    Honeywell XV200

    Overview

    Shifting the Concept of Affordable Safety. It can be difficult to protect workers while staying within a tight budget. Often, saving money means you have to sacrifice fit and comfort. With Tectonic safety eyewear, you won't have to compromise. Simplify your budget and compliance goals with the comfortable and affordable Tectonic from Sperian Protection. It will shift your expectations for budget-friendly safety.

    Features:
    • Weighs less than one ounce (25.2 grams) for lightweight comfort
    • Flexible temples provide just the right amount of tension to comfortably keep eyewear in place
    • Comfort-molded nosepiece fits most wearers without obscuring vision
    • Wrap-around 9-base curve lens offers a close fit with excellent side protection
    • Available in a wide array of lens tints to meet the needs of most work environments
    • Anti-scratch hard coat extends the life of the lens for longer wear
    • Fog-ban® anti-fog coating, available in clear and gray tints, helps keep lenses clear in humid or extreme environments
    • All lenses provide 99.9% UV protection

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    XV200AN-A9
    CHILL CLEAR HARDCOAT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv200an-a9
    XV200AN-A9
    CHILL CLEAR HARDCOAT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv200an-a9
    XV201AN-A9
    CHILL GREY HARDCOAT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv201an-a9
    XV201AN-A9
    CHILL GREY HARDCOAT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv201an-a9
    XV203AN-A9
    CHILL SILVER MIRROR HARDCOAT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv203an-a9
    XV203AN-A9
    CHILL SILVER MIRROR HARDCOAT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv203an-a9
    XV205AN-A9
    CHILL CLEAR ANTI FOG
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv205an-a9
    XV205AN-A9
    CHILL CLEAR ANTI FOG
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv205an-a9
    XV206AN-A9
    CHILL GREY ANTI FOG
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv206an-a9
    XV206AN-A9
    CHILL GREY ANTI FOG
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-xv206an-a9