/content/sps/au/en/search-results.html

    electrical protection gloves

    KCL Electro 584 Gloves - Class 0

    Insulating latex glove, class 0

    Overview
    The Electro 584 insulating protective gloves offer protection against electrical hazards and the effects of arc faults. Class 0 (working voltage up to 1000 V AC / 1500 V DC), arc fault protection APC 2, category AZC, silicone-free, textured surface, flexible material, 360 mm, made in Germany
    Specifications

    Others

    • Size
      • 7 / 8 / 9/ 10 / 11
    • Protection against electrical voltages EN 60903
      • Yes
    • • EN 60903 (Electric protection)
      • yes
    • • Coating material and finition
      • Smooth latex
    • • Special gloves kind (Beta)
      • Electrical
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Honeywell Applications
      • Electrical industry, Electricity, Emergency services and civil protection, EV industry, Fire Fighting, Industry, Rescue, Telecommunication, Utilities
    • • Colors of the gloves
      • Red
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Special gloves kind
      • Electrical
    • • Cuff caracteristic
      • Straight cuff
    • • Product reference
      • 584
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Special glove
    • • Thickness (inch)
      • 0.0472
    • • Glove big family
      • Specific glove
    • • Coating material
      • Latex
    • • Coating finition
      • Smooth
    • • Benefits element
      • Silicone free, Made in Europe
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Maximum Use Voltage
      • 1000
    • Chemical Protection
      • Electrical Safety
    • • Thickness (mm)
      • 1,2 ± 0,1
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Electrical
    • • Liquid handled
      • Water
    • • Grip in liquid
      • Good grip in dry environnement
    • • Product Style
      • 0584112X
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Electrical
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category, Category, IEC 61482 (electric arc)
    • • Length (mm)
      • 360 ± 15
    • • EN 388:2016
      • 2121X
    • • CE category
      • Category 3
    • Protection Type
      • Electrical Safety
    • Glove Thickness
      • 1,25 mm
    • • Glove kind
      • Special glove
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN 60903 Electric protection, EN60903 Electric protection
      • EN 60903 Electric protection
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 2
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 2121X
    • Glove Type
      • Electrical Protection
    • Cuff Style
      • Straight
    • • Brand
      • KCL
    • • Tear
      • 2
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Electric isolation
    • Material
      • Natural Latex
    • • Cut
      • 1
    • Length
      • 36 cm
    • Brand
      • Honeywell KCL

    Others

    • Size
      • 7 / 8 / 9/ 10 / 11
    • Protection against electrical voltages EN 60903
      • Yes
    • • EN 60903 (Electric protection)
      • yes
    • • Coating material and finition
      • Smooth latex
    • • Special gloves kind (Beta)
      • Electrical
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Honeywell Applications
      • Electrical industry, Electricity, Emergency services and civil protection, EV industry, Fire Fighting, Industry, Rescue, Telecommunication, Utilities
    • • Colors of the gloves
      • Red
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Special gloves kind
      • Electrical
    • • Cuff caracteristic
      • Straight cuff
    • • Product reference
      • 584
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Special glove
    • • Thickness (inch)
      • 0.0472
    • • Glove big family
      • Specific glove
    • • Coating material
      • Latex
    • • Coating finition
      • Smooth
    • • Benefits element
      • Silicone free, Made in Europe
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Maximum Use Voltage
      • 1000
    • Chemical Protection
      • Electrical Safety
    • • Thickness (mm)
      • 1,2 ± 0,1
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Electrical
    • • Liquid handled
      • Water
    • • Grip in liquid
      • Good grip in dry environnement
    • • Product Style
      • 0584112X
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Electrical
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category, Category, IEC 61482 (electric arc)
    • • Length (mm)
      • 360 ± 15
    • • EN 388:2016
      • 2121X
    • • CE category
      • Category 3
    • Protection Type
      • Electrical Safety
    • Glove Thickness
      • 1,25 mm
    • • Glove kind
      • Special glove
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN 60903 Electric protection, EN60903 Electric protection
      • EN 60903 Electric protection
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 2
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 2121X
    • Glove Type
      • Electrical Protection
    • Cuff Style
      • Straight
    • • Brand
      • KCL
    • • Tear
      • 2
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Electric isolation
    • Material
      • Natural Latex
    • • Cut
      • 1
    • Length
      • 36 cm
    • Brand
      • Honeywell KCL
    • Size : 7 / 8 / 9/ 10 / 11
    • Protection against electrical voltages EN 60903 : Yes
    • • EN 60903 (Electric protection) : yes
    • • Coating material and finition : Smooth latex
    • • Special gloves kind (Beta) : Electrical
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Honeywell Applications : Electrical industry, Electricity, Emergency services and civil protection, EV industry, Fire Fighting, Industry, Rescue, Telecommunication, Utilities
    • • Colors of the gloves : Red
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Special gloves kind : Electrical
    • • Cuff caracteristic : Straight cuff
    • • Product reference : 584
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Special glove
    • • Thickness (inch) : 0.0472
    • • Glove big family : Specific glove
    • • Coating material : Latex
    • • Coating finition : Smooth
    • • Benefits element : Silicone free, Made in Europe
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • Maximum Use Voltage : 1000
    • Chemical Protection : Electrical Safety
    • • Thickness (mm) : 1,2 ± 0,1
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Electrical
    • • Liquid handled : Water
    • • Grip in liquid : Good grip in dry environnement
    • • Product Style : 0584112X
    • • Coating level : Fully coated
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Glove family : Electrical
    • • Year EN 388 : 2016
    • • Other norms : CE category, Category, IEC 61482 (electric arc)
    • • Length (mm) : 360 ± 15
    • • EN 388:2016 : 2121X
    • • CE category : Category 3
    • Protection Type : Electrical Safety
    • Glove Thickness : 1,25 mm
    • • Glove kind : Special glove
    • • Thickness : Above 1mm
    • • Normes EN : EN 388 : Mechanical protection, EN 60903 Electric protection, EN60903 Electric protection|EN 60903 Electric protection
    • • Cut hand : Cut 1
    • • Abrasion : 2
    • • Cut-iso : X
    • • Coating : Coated
    • • EN 388 : 2121X
    • Glove Type : Electrical Protection
    • Cuff Style : Straight
    • • Brand : KCL
    • • Tear : 2
    • • Size : 7, 8, 9, 10, 11
    • • Risk : Mechanical, Liquid, Electric isolation
    • Material : Natural Latex
    • • Cut : 1
    • Length : 36 cm
    • Brand : Honeywell KCL
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    KCL Electro 584 Gloves - Class 0 - Datasheet
    application/pdf 246.31 KB
    6/28/2024
    246.31 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    KCL Electro Brochure
    application/pdf 1.33 MB
    6/28/2024
    1.33 MB
    Name
    Description
    File Size
    Date
    Size
    KCL Electro Brochure
    application/pdf 1.33 MB
    6/28/2024
    1.33 MB
    KCL Electro 584 Gloves - Class 0 - Datasheet
    application/pdf 246.31 KB
    6/28/2024
    246.31 KB
    Name
    Description
    File Size
    Date
    Size
    KCL Electro 584 Gloves - Class 0 - Datasheet
    246.31 KB
    6/28/2024
    KCL Electro Brochure
    1.33 MB
    6/28/2024

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    058407112X
    KCL Electro CL 0 RED Latex Glove - Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058407112X
    KCL Electro CL 0 RED Latex Glove - Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058408112X
    KCL Electro CL 0 RED Latex Glove - Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058408112X
    KCL Electro CL 0 RED Latex Glove - Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058409112X
    KCL Electro CL 0 RED Latex Glove - Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058409112X
    KCL Electro CL 0 RED Latex Glove - Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058410112X
    KCL Electro CL 0 RED Latex Glove - Size 10
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058410112X
    KCL Electro CL 0 RED Latex Glove - Size 10
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058411112X
    KCL Electro CL 0 RED Latex Glove - Size 11
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right
    058411112X
    KCL Electro CL 0 RED Latex Glove - Size 11
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Hand-Protection-Electrical-Gloves-Electro-584-09-Right