electrical protection gloves
KCL Electro 583 Gloves - Class 00
Insulating latex glove, class 00
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Arc flash protection EN 61482-1-2
- APC1
- • Year EN 388
- 2016
- • Tightness level
- Fully tight
- • Thickness (mm)
- 0,9 ± 0,1
- • Thickness (inch)
- 0.0354
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 2
- • Special gloves kind (Beta)
- Electrical
- • Special gloves kind
- Electrical
- • Size
- 7, 8, 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free, Electrical
- • Risk
- Mechanical, Liquid, Electric isolation
- • Product reference
- 583
- • Product kind
- Glove
- • Product Style
- 0583112X
- • Pierce resistance
- 1
- • Other norms
- CE category, Category, IEC 61482 (electric arc)
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN 60903 Electric protection, EN60903 Electric protection
- EN 60903 Electric protection
- • Manufacturer
- Honeywell
- • Liquid handled
- Water
- • Length (mm)
- 360 ± 15
- • Honeywell Applications
- Electrical industry, Electricity, Emergency services and civil protection, EV industry, Fire Fighting, Industry, Rescue, Telecommunication, Utilities, First responder
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Special glove
- • Glove kind
- Special glove
- • Glove family
- Electrical
- • Glove big family
- Specific glove
- • EN 60903 (Electric protection)
- yes
- • EN 388:2016
- 2121X
- • EN 388
- 2121X
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Straight cuff
- • Colors of the gloves
- Red
- • Coating material and finition
- Latex grip textured
- • Coating material
- Latex
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Silicone free, Made in Europe
- • Arm level protection
- Forearm cuff (< 400mm)
- • Abrasion
- 2
- Size
- 7 / 8 / 9/ 10 / 11
- Protection against electrical voltages EN 60903
- Yes
- Maximum Use Voltage
- 500
- Material
- Natural Latex
- Length
- 36 cm
- Glove Type
- Electrical Protection
- Glove Thickness
- 0,9 mm
- Cuff Style
- Straight
- droite
- Color
- Rouge
- Closure Type
- Manchette
- Chemical Protection
- Electrical Safety
- Brand
- Honeywell KCL
Others
- Arc flash protection EN 61482-1-2
- APC1
- • Year EN 388
- 2016
- • Tightness level
- Fully tight
- • Thickness (mm)
- 0,9 ± 0,1
- • Thickness (inch)
- 0.0354
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 2
- • Special gloves kind (Beta)
- Electrical
- • Special gloves kind
- Electrical
- • Size
- 7, 8, 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free, Electrical
- • Risk
- Mechanical, Liquid, Electric isolation
- • Product reference
- 583
- • Product kind
- Glove
- • Product Style
- 0583112X
- • Pierce resistance
- 1
- • Other norms
- CE category, Category, IEC 61482 (electric arc)
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN 60903 Electric protection, EN60903 Electric protection
- EN 60903 Electric protection
- • Manufacturer
- Honeywell
- • Liquid handled
- Water
- • Length (mm)
- 360 ± 15
- • Honeywell Applications
- Electrical industry, Electricity, Emergency services and civil protection, EV industry, Fire Fighting, Industry, Rescue, Telecommunication, Utilities, First responder
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Special glove
- • Glove kind
- Special glove
- • Glove family
- Electrical
- • Glove big family
- Specific glove
- • EN 60903 (Electric protection)
- yes
- • EN 388:2016
- 2121X
- • EN 388
- 2121X
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Straight cuff
- • Colors of the gloves
- Red
- • Coating material and finition
- Latex grip textured
- • Coating material
- Latex
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Silicone free, Made in Europe
- • Arm level protection
- Forearm cuff (< 400mm)
- • Abrasion
- 2
- Size
- 7 / 8 / 9/ 10 / 11
- Protection against electrical voltages EN 60903
- Yes
- Maximum Use Voltage
- 500
- Material
- Natural Latex
- Length
- 36 cm
- Glove Type
- Electrical Protection
- Glove Thickness
- 0,9 mm
- Cuff Style
- Straight
- droite
- Color
- Rouge
- Closure Type
- Manchette
- Chemical Protection
- Electrical Safety
- Brand
- Honeywell KCL
- Arc flash protection EN 61482-1-2 : APC1
- • Year EN 388 : 2016
- • Tightness level : Fully tight
- • Thickness (mm) : 0,9 ± 0,1
- • Thickness (inch) : 0.0354
- • Thickness : From 0,5mm to 1mm
- • Tear : 2
- • Special gloves kind (Beta) : Electrical
- • Special gloves kind : Electrical
- • Size : 7, 8, 9, 10, 11
- • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Electrical
- • Risk : Mechanical, Liquid, Electric isolation
- • Product reference : 583
- • Product kind : Glove
- • Product Style : 0583112X
- • Pierce resistance : 1
- • Other norms : CE category, Category, IEC 61482 (electric arc)
- • Number of layer : Single layer
- • Normes EN : EN 388 : Mechanical protection, EN 60903 Electric protection, EN60903 Electric protection|EN 60903 Electric protection
- • Manufacturer : Honeywell
- • Liquid handled : Water
- • Length (mm) : 360 ± 15
- • Honeywell Applications : Electrical industry, Electricity, Emergency services and civil protection, EV industry, Fire Fighting, Industry, Rescue, Telecommunication, Utilities, First responder
- • Grip texture : Rough
- • Grip in liquid : Good grip no liquid in hand
- • Glove kind hand 2 : Special glove
- • Glove kind : Special glove
- • Glove family : Electrical
- • Glove big family : Specific glove
- • EN 60903 (Electric protection) : yes
- • EN 388:2016 : 2121X
- • EN 388 : 2121X
- • Cut-iso : X
- • Cut mix (ABCDDEF ou 12345) : 1
- • Cut hand : Cut 1
- • Cut : 1
- • Cuff caracteristic : Straight cuff
- • Colors of the gloves : Red
- • Coating material and finition : Latex grip textured
- • Coating material : Latex
- • Coating level : Fully coated
- • Coating finition : Grip-textured
- • Coating : Coated
- • CE category : Category 3
- • Brand : KCL
- • Benefits element : Silicone free, Made in Europe
- • Arm level protection : Forearm cuff (< 400mm)
- • Abrasion : 2
- Size : 7 / 8 / 9/ 10 / 11
- Protection against electrical voltages EN 60903 : Yes
- Maximum Use Voltage : 500
- Material : Natural Latex
- Length : 36 cm
- Glove Type : Electrical Protection
- Glove Thickness : 0,9 mm
- Cuff Style : Straight|droite
- Color : Rouge
- Closure Type : Manchette
- Chemical Protection : Electrical Safety
- Brand : Honeywell KCL
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In