/content/sps/it/it/search-results.html

    fixed gas detectors

    Manning Vent Line Gas Detector

    Gas detector for high concentrations of Ammonia or fluorocarbons in vent lines of refrigeration systems.

    Panoramica

    Continuously monitor for potential leaks in the vent lines of refrigeration systems.

    Product Overview:

    The Manning Vent Line sensor continuously monitors vent line headers for Ammonia and fluorocarbons. The Manning Vent Line (VL) is designed to continuously monitor for high concentrations of Ammonia or fluorocarbons in vent lines of refrigeration systems.

    High concentrations of refrigerant gases in vent lines are warnings of system overpressure or leaking relief valves. Either can pose danger to employees and equipment. Wasted refrigerants are costly and can mean overtime labor and plant downtime.

    Designed to be installed in refrigeration vent lines, the VL sensor is supplied with a 2” cast steel “T”, plug and nipple.

    The sensor is embedded in a 2” forged steel bull plug and houses a four-point terminal strip for electrically connecting the sensor and pre-amp. The linear 4/20 mA output pre-amp is housed in a separate enclosure.

    The Manning Vent Line leak detector is designed to be electrically connected to and monitored by all Honeywell Analytics readouts or can send a signal directly to a PLC.

    Additional Features and Benefits:

    Applications:

    • Ammonia or Fluorocarbon Monitoring of Refrigeration System Vent Lines
    • Equipment Rooms
    • Refrigeration Systems

    Beneficial Features:

    • Improves personnel, product and equipment safety
    • Extremely reliable sensor assembly
    • Easy to calibrate and adjust
    • Simple to install
    • Continuous monitoring
    • Can potentially lower insurance rates
    • Input directly to central alarm systems
    • Linear 4/20 mA output

    Features & Benefits:

    • Extremely reliable sensor assembly
    • Simple to install
    • Potential to help lower insurance rates

    Quick Specs:

    • Sensor is embedded in a 2” forged steel bull plug
    • Four-point terminal strip to connect sensor and pre-amp
    • Linear 4/20 mA output pre-amp housed in separate enclosure
    Specifiche
    Scheda Tecnica
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Manning VL Data Sheet
    application/pdf 271.8 KB
    7/15/2021
    271.8 KB
    Manuali e Guide
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Manning VL User Manual
    application/pdf 8.67 MB
    1/28/2022
    8.67 MB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Manning VL User Manual
    application/pdf 8.67 MB
    1/28/2022
    8.67 MB
    Manning VL Data Sheet
    application/pdf 271.8 KB
    7/15/2021
    271.8 KB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Manning VL Data Sheet
    271.8 KB
    7/15/2021
    Manning VL User Manual
    8.67 MB
    1/28/2022

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list