/content/sps/it/it/search-results.html

    air purifying respirator apr

    Survivair Opti-Fit Full-Face Mask

    Comfort di applicazione e ampio campo visivo per attività prolungate. Bordatura morbida in silicone ergonomica per un’adesione ottimale. Ampio campo visivo grazie allo schermo panoramico. Facile da montare e smontare per pulizia e manutenzione.

    Panoramica
    Silicone-made full-face mask with a five-strap suspension: a nosecup to prevent fogging and a replaceable distortion-free lens with anti-scratch coating. Easy maintenance.
    Specifiche

    Configurazione

    • Strap Style
      • 5 Point HeadStrap
    • Connection Type
      • Threaded
    • Cartridge Type
      • Class 2
    • Lens Shape
      • Full Lens
      • Wide
    • Speech Diaphragm
      • No
      • Yes
    • Valve Type
      • Exhalation Valve

    Material

    • Facepiece Material
      • Silicone
    • Lens Material
      • Polycarbonate

    Standards & Certifications

    • Standards
      • EC Category PPE 3, Quality Assurance ISO 9001/2000, EC Certificate Number 0070-003-079-01-02-0009-Ext. 01-10-03, EC Attestation, EC Attestation, EC Attestation Number 0070-003-079-01-02-0009-Ext. 01-10-03

    Dimension & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applicability

    • For Use With
      • S-Series Filters and Cartridges

    Altro

    • Brand
      • Honeywell
    • Product Series
      • Survivair Opti-Fit APR
    • Number of Cartridges Included
      • 1

    Features & Benefits

    • Features & Benefits
      • Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care Replaceable, High Impact Resistant Polycarbonate Lens Treated with Anti-Scratch Coating

    Configurazione

    • Strap Style
      • 5 Point HeadStrap
    • Connection Type
      • Threaded
    • Cartridge Type
      • Class 2
    • Lens Shape
      • Full Lens
      • Wide
    • Speech Diaphragm
      • No
      • Yes
    • Valve Type
      • Exhalation Valve

    Material

    • Facepiece Material
      • Silicone
    • Lens Material
      • Polycarbonate

    Standards & Certifications

    • Standards
      • EC Category PPE 3, Quality Assurance ISO 9001/2000, EC Certificate Number 0070-003-079-01-02-0009-Ext. 01-10-03, EC Attestation, EC Attestation, EC Attestation Number 0070-003-079-01-02-0009-Ext. 01-10-03

    Dimension & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applicability

    • For Use With
      • S-Series Filters and Cartridges

    Altro

    • Brand
      • Honeywell
    • Product Series
      • Survivair Opti-Fit APR
    • Number of Cartridges Included
      • 1

    Features & Benefits

    • Features & Benefits
      • Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care Replaceable, High Impact Resistant Polycarbonate Lens Treated with Anti-Scratch Coating
    • Speech Diaphragm : No|Yes
    • Connection Type : Threaded
    • Cartridge Type : Class 2
    • Strap Style : 5 Point HeadStrap
    • Valve Type : Exhalation Valve
    • Lens Shape : Full Lens|Wide
    • Facepiece Material : Silicone
    • Lens Material : Polycarbonate
    • Standards : EC Category PPE 3, Quality Assurance ISO 9001/2000, EC Certificate Number 0070-003-079-01-02-0009-Ext. 01-10-03, EC Attestation, EC Attestation, EC Attestation Number 0070-003-079-01-02-0009-Ext. 01-10-03
    • Mask Size : Large|Medium|Small
    • For Use With : S-Series Filters and Cartridges
    • Brand : Honeywell
    • Number of Cartridges Included : 1
    • Product Series : Survivair Opti-Fit APR
    • Features & Benefits : Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care Replaceable, High Impact Resistant Polycarbonate Lens Treated with Anti-Scratch Coating
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1715001
    Full face mask OPTI-FIT Rd40 CL2 (S)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-optifit-twin-image-1
    1715001
    Full face mask OPTI-FIT Rd40 CL2 (S)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-optifit-twin-image-1
    1715011
    Full face mask OPTI-FIT Rd40 CL2 (M)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-1715011-main
    1715011
    Full face mask OPTI-FIT Rd40 CL2 (M)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-1715011-main
    1715021
    Full face mask OPTI-FIT Rd40 CL2 (L)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-optifit-twin-image-1
    1715021
    Full face mask OPTI-FIT Rd40 CL2 (L)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-optifit-twin-image-1