/content/sps/it/it/search-results.html

    post and attachement s system

    COMBISAFE® S-System Bridge Edge Attachment

    ART. NO. 1270

    Panoramica
    A compact and rapidly-deployed attachment, designed primarily for construction joints on bridgeworks, and other starter bar applications. The attachment clamps onto the reinforcement where it protrudes from the concrete or timber beams.It can be reversed to change the offset from the slab edge to the post. The clamping width is 10-100mm and the maximum height that can be clamped is 200mm.Once dismantled, this attachment can also be fixed directly to a vertical face.• Weight: 4.7kg• Hot-dip galvanised finish• Complies with EN 13374 Class A