/content/sps/it/it/search-results.html

    power post system

    COMBISAFE® POWER POST Reach Hook

    ART. NO. 11050

    Panoramica
    The Reach Hook is used for lifting Steel Mesh Barriers, Make-up Barriers or Soft Nets on to position in the different systems. The Reach Hook is adjustable in length to enable safe installation without the need to work at height. The simple but clever hook ensures lifting is done safely with an ON/OFF function. Equipped with wrist tool-holder.• Weight 1.3kg• Hot-dip galvanised finish• Two Reach Hooks required per installation