eyewear accessories
Uvex Clear® Plus Portable Disposable Lens Cleaning Station
Uvex Clear® Plus Portable: Disposable Lens Cleaning Station
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Our improved formula delivers safe: effective results in an isopropanol- and silicone-free solution that won’t damage or delaminate lenses. Simply wipe soiled lenses with the solution for 10 seconds and let dry for an easy-to-achieve: long-lasting clean.
Uvex Clear® Plus Portable: Disposable Lens Cleaning Station includes:
- 16 oz. of Uvex Clear Plus cleaning spray
- 1:500 tissues
- Swiftly lifts and removes dirt: dust: debris: oil
- Reduces visible soil to below detectable limits (.2 to .3% haze)
- Streak-free: residue-free: haze-free results
- Alcohol and silicone-free
- Methanol: ethanol: and isopropanol-free
- Butoxyethanol-free
- Pleasant smell from all natural papaya extract
- Safe to use on any lens or coated surface
- Won’t degrade or delaminate lens material
- Can be used in temps as low as -40°C (-40°F)
- Proprietary formula
- 5 year shelf life
- 16”W x 3.19”L x 9.25”H
- Made in the U.S.A.
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Opuscolo
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione