/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    KINGs

    Training Lux Evo

    S3 HRO SRC

    Panoramica
    Low-cut style
    • Water-resistant black full-grain leather upper
    • Ideal for chemical industry and assembly work
    • Outsole resistance up to 300°C
    • S3 marking:
      • Toe cap resistant to an impact of 200 Joules and crushing of 15 kN
      • Closed heel area
      • Antistatic properties
      • Heel energy absorption
      • Resistance to fuel oil
      • Water penetration and absorption
      • Anti-puncture resistance
      • Cleated outsole
    • HRO marking: resistance to hot contact
    • EN ISO 20345:2011 S3 HRO SRC

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list