/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Cuffie elettroniche

    Honeywell Sync Stereo Earmuff Retail

    Le cuffie stereo Honeywell Sync con connessione MP3 offrono una buona protezione dell’udito, consentendo allo stesso tempo di collegare e ascoltare un dispositivo audio personale.

    Panoramica
    The Honeywell Sync Stereo Earmuff with MP3 Connection offers good hearing protection while allowing you to connect and listen to a personal audio device. Audio performance in the stereo earmuff is first rate with enhanced bass sounds: and there's no knobs or controls to distract the wearer. This lightweight earmuff features patented Air Flow Control technology for optimal attenuation across all frequencies and is suitable for most jobsites and work areas. Whether you’re working indoors or out: you’ll enjoy comfort and safety thanks to a slim earcup design and padded headband with reinforced fork slides. No batteries required. Noise Reduction Rating of 25.
    • Connect to MP3 players: mobile phones and other personal listening devices via AUX input jack can (cable included): no volume knobs or power switches
    • Technologically advanced acoustical bass chamber enhances bass sounds that are typically absent in stereo earmuffs
    • Reduced sound across all frequencies via Patented Air Flow Control technology (without increasing earcup size or weight)
    • Padded headband with reinforced fork slides and lightweight earcup design provide comfortable all-day wear

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list