/content/sps/it/it/search-results.html
    Systeemupdate bezig: Stiamo riscontrando un problema temporaneo con la funzionalità di ricerca globale per questa lingua. Seleziona la lingua "United States - English" e continua la ricerca lì.

    Tappi per le orecchie

    Howard Leight Quiet Corded Multiple-Use Earplugs Retail

    Inserti auricolari multiuso a cordoncino Quiet. Facili da maneggiare: Migliore vestibilità.

    Panoramica
    Howard Leight by Honeywell Quiet Corded Reusable Shooting Earplugs provide comfortable: reliable hearing protection for shooting. The bell shape and patented 'no-roll' design makes for easy insertion and a quick fit. The smooth: easy-to-clean skin is non-irritating and provides hygienic: all-day comfort. Suitable for use as shooting earplugs at the range or hunting earplugs in the field. 2-pack comes with a convenient carrying case and high-visibility orange cord so you can easily access hearing protection when you need it.
    • EASY NO ROLL DESIGN: Patented 'no-roll' design makes for easier handling and an overall better fit: it eliminates the need to roll the earplug between your fingers to make it smaller before insertion
    • SECURE FIT (NRR 26): The bell shape matches the contour of your ear canal to ensure a secure: comfortable fit: Noise Reduction Rating of 26 provides good hearing protection for shooting
    • SUPERIOR COMFORT & HYGIENE: Smooth vinyl skin is non-irritating for easy wear and all-day comfort: vinyl is easy-to-clean to promote better hygiene and extend the life of the earplug
    • EASY-GRIP INSERTION STEM: The built-in insertion stem is easy to grip between thumb and forefinger for quick: no-fuss insertion: the polycord allows for easy carriage around neck

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list