/content/sps/it/it/search-results.html
    Systeemupdate bezig: Stiamo riscontrando un problema temporaneo con la funzionalità di ricerca globale per questa lingua. Seleziona la lingua "United States - English" e continua la ricerca lì.

    Imbracature

    Miller Split Tails (EUR)

    Questa estremità è adatta per nodi Prussik, Swabish e Valdotain. Studiato per l’arboricoltura.

    Panoramica

    Key Features

    1003429 Suitable for the following knots: Prussik, Swabish and Valdotain1003428 Suitable for the following knots: Prussik, Swabish and Blake

    Recommended Industries/Use

    Hazards

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.

    Specifiche

    Altro

    • Product Type
      • Accessory Degrees Celsius

    Altro

    • Product Type
      • Accessory Degrees Celsius
    • Product Type : Accessory Degrees Celsius

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1003360
    DRISSE Ø10 PES
    1003360
    DRISSE Ø10 PES
    1003429
    Split Tail - Cordino in poliestere con due asole cucite, per nodi Prusik, Swabish, Valdotain - EN1891 - 1,0m 10mm
    1003429
    Split Tail - Cordino in poliestere con due asole cucite, per nodi Prusik, Swabish, Valdotain - EN1891 - 1,0m 10mm