/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Imbracature

    Miller DuraFlex Python™ Harness Tongue Buckle leg straps and side D-ring

    Cosciali con fibbia a linguetta e D-ring laterale per imbracatura Miller DuraFlex Python™

    Panoramica
    The Miller Duraflex® Python™ harness features cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt. Duraflex® stretchable webbing in the lower torso for greater flexibility: mobility and less fatigue.

    Features & Benefits:
    • Tubular webbing designed with contoured edge improves comfort: durable: high density: water-repellent foam
    • Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort
    • Self-contained label pack encapsulates labels minimizing damage and loss. Integrated and oversized pull-free lanyard rings
    • Soft and flexible D-ring back pad further enhances comfort
    • Rated to 400-lbs. (181.4 kg) capacity

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list