/content/sps/it/it/search-results.html

    Parti e accessori per la protezione anticaduta

    Tradesmen PPE Offer - Fall protection solutions

    Prodotti e soluzioni per l’arresto caduta 100% adatti alle esigenze degli operatori, forniti in un imballaggio informativo e accattivante. >> Scopri di più sull’offerta DPI Tradesmen e sull’altra famiglia di prodotti disponibili.

    Panoramica

    Key Features

    The fall arrest range within the Tradesmen PPE Offer enables professionals to quickly and easily select the fall protection equipment they need depending on their work duty and environment. Featuring informative packaging, these unique kits cater to key construction industry applications: working on a roof or a slope, working on scaffolding and mobile platform work.

    Recommended Industries/Use

    Hazards

    Regulations

    • EN361 -
    • EN353-2 -
    • EN795-B -
    • EN355 -
    • EN360 -
    • EN354 -

    Warranty Information

    Our state of the art equipment provides the critical tool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made in accordance with the standards and meets your exacting requirements.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1030224
    Stainless steel twist karab op 47mm PNM
    1030224
    Stainless steel twist karab op 47mm PNM
    1031446
    TURBOLITE WEB WSA 2m CW TWISTLOCK+SCAF
    1031446
    TURBOLITE WEB WSA 2m CW TWISTLOCK+SCAF
    1031449
    MANYARD 2m EDGE +GO alu +Screwk
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1031449-prd010-1031449
    1031449
    MANYARD 2m EDGE +GO alu +Screwk
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1031449-prd010-1031449
    1031450
    MANYARD BARRACUDA 1,75m
    1031450
    MANYARD BARRACUDA 1,75m
    1031456
    WEB MOBILE LIFELINE 20M + 2 SLINGS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1031456-prd010-1031456
    1031456
    WEB MOBILE LIFELINE 20M + 2 SLINGS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1031456-prd010-1031456
    1031458
    GO55 - SCAFFOLD HOOK 55 mm STEEL
    1031458
    GO55 - SCAFFOLD HOOK 55 mm STEEL
    1031459
    Quicklock
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1031459-prd010-1031459
    1031459
    Quicklock
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1031459-prd010-1031459
    1031560
    TEST ANCHOR PLATE , BREAK LOAD 1000daN
    1031560
    TEST ANCHOR PLATE , BREAK LOAD 1000daN
    1031601
    1031601
    1034075
    TITAN MOBILE PLATFORM KIT1 Harness Titan 1 point& Lanyard 1M High abrasive resistance
    1034075
    TITAN MOBILE PLATFORM KIT1 Harness Titan 1 point& Lanyard 1M High abrasive resistance