/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Kit di protezione anticaduta

    Miller Titan™ Harness/Lanyard Combos

    Imbracatura/cordini combinati Miller Titan™

    Panoramica
    Titan™ Non-Stretch Harness attached to shock-absorbing lanyard or positioning and restraint lanyard combo.

    Added Protection
    Tubular Shock-Absorbing Lanyards feature a built-in woven inner core which smoothly expands to reduce fall arrest forces: while the outer jacket serves as a back-up web lanyard.

    Comfort & Safety
    Pack-Type Shock-Absorbing Lanyards include the shock absorber pack: in the event of a fall: the pack expands to reduce fall arrest forces while a back-up safety strap deploys for added fall protection.

    Features & Benefits:
    Titan Full Body Non-Stretch Harnesses
    • Lightweight: durable webbing for all day comfort and dependability
    • Sliding back D-ring Sub-pelvic strap
    • Trilingual labeling and instructions
    Titan Shock-Absorbing Lanyards
    • Lightweight: durable webbing
    • Locking snap & rebar hooks
    • Two-legged models available for continuous tie-off
    Titan Restraint
    • Restraint lanyards are to be used for restraint only and are not to be used for fall protection

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list