/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Linee vita retrattili

    TurboLite Block

    Blocco TurboLite

    Panoramica

    Benefits:
    • Increased freedom of movement.
    • Comfort at work.
    • Reduced fall arrest distance, especially important when little vertical clearance is available.

    Features:
    • A twist-lock top karabiner for easy attachment to harness back D-ring.
    • A swivel between housing and absorber to follow movements in all directions.
    • A unique power spring mechanism inside housing for smooth sliding of lifeline
    • Integrated fall indicator.
    • Unique aluminium karabiner with integrated swivel avoids twist effect of the webbing which optimises webbing retractability (less risk of blocking), without adding length (no separate swivel).
    • Very quick locking mechanism.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1018015/R
    TURBOLITE A SANGLE 2M
    1018015/R
    TURBOLITE A SANGLE 2M
    1034240
    TURBOLITE A SANGLE 2M
    1034240
    TURBOLITE A SANGLE 2M