Attrezzature per spazi confinati
Miller Rescue Tripod
Treppiede di salvataggio Miller
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The versatile: lightweight Miller Tripod is designed for typical confined space and rescue applications.
Reliable
Built from high-strength alloy aluminum: designed to keep workers safe while entering: escaping: and working within an enclosed space.
Durable
Withstands up to 5:000 lbs. (22kN) of vertical pull.
Features & Benefits:
- Available in 7-ft. (2 m) and 9-ft. (2.7 m) models
- High-strength aluminum construction
- Withstands up to 5:000-lbs. (22 kN) of vertical pull
- Adjustable legs with integral push pins: ideal for uneven surfaces
- Independent leg locking feature holds legs securely in place
- Safety chain and tripod feet with rubber skid pads and serrated edge prevent slippage in icy conditions
- Includes reflective tape
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione