/content/sps/it/it/search-results.html
    Systeemupdate bezig: Stiamo riscontrando un problema temporaneo con la funzionalità di ricerca globale per questa lingua. Seleziona la lingua "United States - English" e continua la ricerca lì.

    Post and attachement S-System

    COMBISAFE® S-System Steel Mesh Barrier Holder

    ART. NO. 3223

    Panoramica
    The Steel Mesh Barrier Holder allows for the barrier to be installed at any height on the Safety Post, facilitating work under the barrier, and enabling the barrier to be parallel with the working surface at all times.• Weight 1.3kg• Patented• Powder coated finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list