/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Visiere

    Honeywell Faceshield assembly Retail

    Assemblaggio visiera a cricchetto: conforme allo standard ANSI-2015

    Panoramica
    The Honeywell Face Shield adds another layer of protection to your gear. The lightweight and ergonomic face shield provides excellent optics and visibility: and it can be worn comfortably all day long. To prevent fluids from splashing down inside the visor: the shield has a practical splash drip edge. It features a breathable headband for added comfort: and the band can be easily removed whenever it needs a quick cleaning or replacing. The face shield can be worn with most safety glasses and goggles: and it meets ANSI Z87+ and CSA Z94.3 safety standards.
    • Tension adjustment and easy sizing allow for customized visor positioning: shield provides increased visibility and excellent optics
    • Prevents fluids and airborne debris from entering down inside the visor with chemical splash drip edge: provides extra protection from impacts
    • Breathable headband adds extra comfort and can be easily removed for cleaning or replacement
    • Can be worn with most safety glasses and goggles: balanced design is lightweight and ergonomic for comfortable extended use

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list