/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Visiere protettive per il viso

    Faceshield Screens

    Faceshield Screens

    Panoramica
    Mesh facescreens are designed for low-velocity particle protection (such as woodchips from forestry activities). Metal screens deliver high heat resistance for those applications where ambient temperatures are high. Mesh screens have the added bonus of never fogging in high humidity environments.

    Features & Benefits:
    • Mesh facescreens are designed for low-velocity particle protection (such as woodchips from forestry activities).
    • Metal screens deliver high heat resistance for those applications where ambient temperatures are high.
    • Mesh screens have the added bonus of never fogging in high humidity environments

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list