/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Occhiali di sicurezza

    Uvex XMF™ Goggle

    Uvex XMF Goggle

    Panoramica
    Uvex XMF tactical goggle offers a high-performance solution for today’s law enforcement professional. With superior coverage: precision optics: comfort features and aggressive style: this goggle is designed to instill confidence. Available with Dura-streme: dual AF/HC coatings. Made in USA.

    Features & Benefits:
    • Available in Dura-streme anti-scratch and anti-fog coating
    • Superior coverage: precision optics and comfort features
    • Available in 3 frame colors and 2 lens tints
    • Soft: lightweight elastomer body
    • Certified to U.S. Military Vo and V50
    Certifications
    • ANSI Z87.1+ 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • Military Vo and V50 standards
    Polycarbonate Lens Coatings available in:
    • Dura-streme: ultra-dura anti-scratch hardcoat coating on the outside and Uvextreme anti-fog lens coating on the inside
    Fit:
    • Lightweight: gap-free fit comfortably conforms to body
    • Low-profile design ensures compatibility with helmets: night vision and communication devices
    • Adjustable flame-resistant headband provides a custom fit
    Protection:
    • Available in clear and gray lens tints
    • Streamlined cylindrical lens offers superior optics
    • Wide field of view for optimized peripheral vision
    • U6 grade –level lens filtering 99.9% UVB/UVA protection for far and near UV transmittance
    • Color-coordinated: anti-reflective soft fabric lens sleeve helps to protect goggle lens
    • Certified to meet ANSI+ 2015: tested by Honeywell to meet the requirements of the CSA Z94.3 standard and Military Vo standards
    Value Proposition:
    • Tactical goggle with Dura-streme AF/HC lens coating and superior coverage: precision optics: comfort features. Tactical goggle kit available
    • Optimal Rx insert available
    Competitive advantages: Durastreme
    Opuscolo
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Uvex XMF™ Goggle - Brochure
    application/pdf 1.07 MB
    7/15/2021
    1.07 MB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Uvex XMF™ Goggle - Brochure
    application/pdf 1.07 MB
    7/15/2021
    1.07 MB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Uvex XMF™ Goggle - Brochure
    1.07 MB
    7/15/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list