/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Occhiali di sicurezza

    Uvex Mercury Safety Eyewear Retail

    Montatura nera: Colori diversi: Rivestimento lenti antiappannamento

    Panoramica
    These sporty Honeywell Mercury Series Tinted Safety Glasses are designed to keep your eyes protected from airborne hazards. Ideal for all-day wear: they have a soft padded nosepiece that prevents slippage and soft temples that reduce fatigue at contact points. The dual-lens design offers enhanced protection without compromising your field of vision: while the wraparound style adds extra protection at the sides. The protective eyewear meets ANSI Z87.1-2010 and CSA Z94.3 safety standards.
    • Allows for panoramic field of vision and additional side protection with sporty wrap frame
    • Dual-lens design provides ample protection: without sacrificing peripheral viewing
    • Adjustable soft nosepiece provides improved comfort and grip
    • Offering 99.9% UV protection
    • Various lens color available.
      • the blue lens tint is suitable for indoors: and ideal for outdoor work environments where sunlight and glare can cause eye strain and fatigue
      • the clear lens is suitable for both outdoor and indoor work environments
      • the gray lens tint is ideal for outdoor work environments where sunlight and glare can cause eye strain and fatigue

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list