/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Componenti e assiemi del ponticello

    Jumper Clamp Accessories

    Jumper Clamp Accessories

    Panoramica

    STIRRUP CLAMPS

    Stirrup Clamps are used to convert a hand installed jumper into a stick installed jumper. The stirrup is designed to accept all conventional jumper heads.

    HOT JUMPER PARKING STAND

    The Hot Jumper Parking Stand safely holds either glove or stick installed hot bypass jumpers. This insulated tool removes the risk of accidental contact with the uninstalled end of an energized jumper. Installs by hand using rubber insulating gloves or with a standard shotgun stick. The fiberglass jumper hanger bar will accommodate standard size mechanical jumper heads.

    CONNECTOR LINK

    The Connector Link connects two insulated jumpers to create a longer jumper length. After the two clamps are connected to the link, the assembly can be wrapped with a small rubber insulating blanket.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list