/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    particulate matter sensors

    IPM Series Intelligent Particulate Matter Sensor

    Laser-based light scattering particle sensing. PM1.0, PM2.5, PM4.0, PM10. I2C, UART, PWM outputs. Automated intelligent self-calibration.

    Aperçu
    Honeywell Intelligent Particulate Matter Sensor (IPM Series) is a laser-based sensor that detects and measures particle concentration using light scattering for monitoring air quality.
    The detection concentration range is 0 µg/m3 to 1,000 µg/m3. A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light reflects off the particles and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal to calculate particle concentration. Intelligent Self Calibration through a built-in algorithm compensates for sensor drift over lifetime. This self-calibration occurs on each power-on cycle.
    Features
    • Laser based (class 1) particle light scattering particle sensing
    • Concentration range: 0 µg/m3 to 1,000 µg/m3
    • Long life of up to 8 years with continuous operation
    • Factory calibrated
    • RoHS & REACH compliant

    Differentiation
    • Highly accurate particle measurement of (±10 µg/m3 for PM2.5 and PM10) with calibrated sensor outputs
    • Low power consumption, ideal for battery-powered applications
    • Intelligent self-calibration through a built-in algorithm to compensate for sensor drift over lifetime
    • Sleek and robust design achieved through metal housing
    • Flexibility in outputs - two digital – I2C and UART, and one analog – PWM
    Value to Customers
    • Allows measurement of particles ranging from 0.3 µm to 10 µm
    • Enables the ability to more accurately and cost-competitively monitor or control environmental particulate
    • Fast response time, responds to environmental conditions in near real time
    • Robust metal design allows for use in harsh environments
    Applications
    • Air quality monitors (indoors and outdoors)
    • Air purifiers (commercial and residential)
    • Automotive cabin air purifiers
    • Air quality protection systems (industrial and transportation) HVAC (commercial and residential)
    Caractéristiques
    Fiche Technique
    Nom
    La description
    Taille du fichier
    Date
    Taille
    IPM Series - Intelligent Particulate Matter Sensor Datasheet
    application/pdf 621.26 KB
    8/20/2025
    621.26 KB
    Instructions d'installation
    Nom
    La description
    Taille du fichier
    Date
    Taille
    IPM Series - Installation Instructions
    application/pdf 630.17 KB
    8/20/2025
    630.17 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    IPM Series - Intelligent Particulate Matter Sensor Datasheet
    application/pdf 621.26 KB
    8/20/2025
    621.26 KB
    IPM Series - Installation Instructions
    application/pdf 630.17 KB
    8/20/2025
    630.17 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    IPM Series - Intelligent Particulate Matter Sensor Datasheet
    621.26 KB
    8/20/2025
    IPM Series - Installation Instructions
    630.17 KB
    8/20/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    IH-PMC-001
    IH-PMC-001
    IH-PMC-002
    IH-PMC-002
    IH-PMC-LED-002
    IH-PMC-LED-002