Produit
Produit
Les numéros de pièce
Contenu général
/content/sps/ca/fr/search-results.html

Capteurs de gaz

Other Gas Sensors

The CAT16 CiTipeL® is a high-performance catalytic bead sensor designed for detecting flammable gases up to 100% LEL in industrial environments.

Aperçu
Other Gas Sensors
The CAT16 CiTipeL® is a high-performance catalytic bead sensor developed by City Technology for the detection of flammable gases and vapors across a 0-100% Lower Explosive Limit (LEL) range. Designed for fixed gas detection systems, this sensor offers high poison resistance and stability, ensuring reliable performance in monitoring applications. 
•    High Poison Resistance: Engineered to withstand exposure to common sensor poisons such as silicone and hydrogen sulfide, the CAT16 exhibits enhanced durability and longevity. 
•    Extended Operating Life: With an expected lifespan exceeding five years, the CAT16 provides long-term stability and reduced maintenance requirements. 
•    Standard Pellistor Design: The sensor utilizes a standard pellistor (catalytic bead) configuration, ensuring compatibility with existing gas detection systems. 
The CAT16 CiTipeL® sensor is an ideal choice for fixed gas detection applications requiring reliable and accurate monitoring of combustible gases. Its robust design and high resistance to sensor poisons make it suitable for use in challenging industrial environments. 
 

Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail