-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
-
Currency:Localize your Content
You can set your preferred currency for this account.
Choose a Currency
Currency- CHOOSE YOUR CURRENCY
Update Currency
Changing Currency will cause your current cart to be deleted. Click OK to proceed.
To Keep your current cart, click CLOSE and then save your cart before changing currency.
-
Select Account
Switching accounts will update the product catalog available to you. When switching accounts, your current cart will not move to the new account you select. Your current cart will be available if you log back into this account again.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account -
-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Products
- Smart Energy
- Water
- Honeywell EvoQ4
High Performance Over An Extended Lifetime
Honeywell’s water meter: Evo Q4
The financial impact of water loss can be substantial, and it can potentially reduce the ability of water utilities to meet the demand in the areas they serve. Honeywell understands the importance of proving accuracy to your utility and protecting your revenue during the operating life of the meters. The EvoQ4 is an easy-to-install, solid-state commercial and industrial water meter, with replaceable battery options, low-flow, fire service, and an encoded output module with enhanced data protocols.
These smart-metering, AMI-ready features enable accurate analytics, reduce non-revenue water and enable real-time AMI functions related to theft and tampering. If you’re looking for a field-proven, accurate and worry-free C&I water meter, it’s here: the EvoQ4.
Long Battery Life
Reduced lifetime costs and fastest continuous sampling rate for more reliable accuracy
With common lay-lengths, floating flanges, lightweight design, and AMI-ready encoded output, installation is as simple as dropping the meter in-line and bolting it in place
Sustained accuracy
Minimized pressure loss with no moving parts to wear out unlike compound or turbine
Robust communications
Flexibility in options for outputs and confident pairing with comprehensive AMR/AMI solutions
Durable stainless-steel construction
Hermetically sealed, no lead no bronze for cleaner water supply
Wide accuracy range
No loss in accuracy to compound meter crossover and 30-year track record of enduring operation
Click on the brochure and case study to learn more.
Connect with Honeywell for more information on our EvoQ4 water meter and discover how our end-to-end solutions and services can put the power of data in your hands and help you take the next step towards a smarter approach to managing your utilities.
Get In Touch
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2026 Honeywell International Inc
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.