/content/sps/ca/en/search-results.html

    torque transducers

    Model 2102 Series

    Small flanged reaction torque sensors. 5,65 Nm to 112,98 Nm capacities. 0.1 % non-linearity & hysteresis.

    Overview

    Model 2102 small flanged reaction torque sensor is designed for installation between test pieces such as motors, switches, axles, or shafts and their mounting plate. These models operate and are calibrated in both clockwise and counterclockwise directions. Nickel-plated alloy steel construction enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1 % over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement. 50 in-lb to 1,000 in-lb capacities.

    Features
    • 50 in-lb to 1000 in-lb capacities
    • 0.1 % non-linearity and hysteresis
    • Reaction measurements designed to eliminate speed limitations
    • Reduced friction error
    • No maintenance of slip rings, bearings, or brushes
    • Compact, 'low mass' physical style
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 2102 Reaction Torque Transducer Datasheet
    application/pdf 281.5 KB
    8/13/2025
    281.5 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 2102 Outline Drawing
    application/pdf 72.65 KB
    7/17/2021
    72.65 KB
    Model 2102 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 2102 highres photo
    image/jpeg 139.67 KB
    7/17/2021
    139.67 KB
    Model 2102 Top View
    image/png 115.74 KB
    7/17/2021
    115.74 KB
    Model 2102 lowres photo
    image/jpeg 14.15 KB
    7/17/2021
    14.15 KB
    Model 2102 Front View
    image/png 111.65 KB
    7/17/2021
    111.65 KB
    Model 2102 Top Angle View
    image/png 111.95 KB
    7/17/2021
    111.95 KB
    Name
    Description
    File Size
    Date
    Size
    Model 2102 highres photo
    image/jpeg 139.67 KB
    7/17/2021
    139.67 KB
    Model 2102 Outline Drawing
    application/pdf 72.65 KB
    7/17/2021
    72.65 KB
    Model 2102 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Test & Measurement Model 2102 Reaction Torque Transducer Datasheet
    application/pdf 281.5 KB
    8/13/2025
    281.5 KB
    Model 2102 Top View
    image/png 115.74 KB
    7/17/2021
    115.74 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 2102 lowres photo
    image/jpeg 14.15 KB
    7/17/2021
    14.15 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 2102 Front View
    image/png 111.65 KB
    7/17/2021
    111.65 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Model 2102 Top Angle View
    image/png 111.95 KB
    7/17/2021
    111.95 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 2102 Reaction Torque Transducer Datasheet
    281.5 KB
    8/13/2025
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model 2102 Outline Drawing
    72.65 KB
    7/17/2021
    Model 2102 External Wiring Diagram
    163.05 KB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 2102 highres photo
    139.67 KB
    7/17/2021
    Model 2102 Top View
    115.74 KB
    7/17/2021
    Model 2102 lowres photo
    14.15 KB
    7/17/2021
    Model 2102 Front View
    111.65 KB
    7/17/2021
    Model 2102 Top Angle View
    111.95 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2025RBV00010003
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2025RBV00010003
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2025RBV00010008
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2025RBV00010008
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-100
    Model 2102 Small Flanged Reaction Torque Transducer, 100 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-100
    Model 2102 Small Flanged Reaction Torque Transducer, 100 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-1K
    Model 2102 Small Flanged Reaction Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-1K
    Model 2102 Small Flanged Reaction Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-200
    Model 2102 Small Flanged Reaction Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-200
    Model 2102 Small Flanged Reaction Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-50
    Model 2102 Small Flanged Reaction Torque Transducer, 50 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-50
    Model 2102 Small Flanged Reaction Torque Transducer, 50 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-500
    Model 2102 Small Flanged Reaction Torque Transducer, 500 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747
    2102-500
    Model 2102 Small Flanged Reaction Torque Transducer, 500 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2102-torque-400x400-front-ciid-161747