/content/sps/ca/en/search-results.html

    torque transducers

    Model 1600

    Rotary transformer torque sensors. 5,6 Nm to 11298,5 Nm capacities. 0.1 % non-linearity & hysteresis. Circular keyed shaft configuration.

    Overview

    Model 1600 is a line of rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity. Capacity range from 50 lb-in to 100,000 lb-in for shaft mounting configurations.

    Features
    • 50 in-lb to 100000 in-lb capacity
    • 0.1 % non-linearity and hysteresis
    • Speed sensor and/or foot mount (optional)
    • High overload protection with high signal output (sensitivity)
    • Minimal maintenance due to bearings only contact
    • Carrier frequency excitation provides increased signal/noise immunity
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Test & Measurement Models 1604-1607 Rotating Torque Transducer Datasheet
    application/pdf 238.52 KB
    8/13/2025
    238.52 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Rotary Transformer Torque Sensor 1600 Series - Operating and Service Manual
    application/pdf 4.44 MB
    1/15/2026
    4.44 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 1606 Outline Drawing
    application/pdf 80.55 KB
    7/17/2021
    80.55 KB
    Model 1600 External Wiring Diagram
    application/pdf 73.18 KB
    8/13/2025
    73.18 KB
    Model 1607 Outline Drawing
    application/pdf 94.55 KB
    7/17/2021
    94.55 KB
    Model 1605 Outline Drawing
    application/pdf 165.36 KB
    7/17/2021
    165.36 KB
    Model 1604 Outline Drawing
    application/pdf 90.21 KB
    7/17/2021
    90.21 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 1600 Bottom View
    image/png 75.41 KB
    7/17/2021
    75.41 KB
    Model 1600 Front View
    image/png 81.14 KB
    7/17/2021
    81.14 KB
    Model 1600 Top View
    image/png 90.52 KB
    7/17/2021
    90.52 KB
    Model 1600 highres photo
    image/jpeg 280.04 KB
    7/17/2021
    280.04 KB
    Model 1600 lowres photo
    image/jpeg 70.5 KB
    7/17/2021
    70.5 KB
    Name
    Description
    File Size
    Date
    Size
    Model 1606 Outline Drawing
    application/pdf 80.55 KB
    7/17/2021
    80.55 KB
    Model 1600 External Wiring Diagram
    application/pdf 73.18 KB
    8/13/2025
    73.18 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 1600 Bottom View
    image/png 75.41 KB
    7/17/2021
    75.41 KB
    Model 1600 Front View
    image/png 81.14 KB
    7/17/2021
    81.14 KB
    Rotary Transformer Torque Sensor 1600 Series - Operating and Service Manual
    application/pdf 4.44 MB
    1/15/2026
    4.44 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 1600 Top View
    image/png 90.52 KB
    7/17/2021
    90.52 KB
    Model 1607 Outline Drawing
    application/pdf 94.55 KB
    7/17/2021
    94.55 KB
    Model 1600 highres photo
    image/jpeg 280.04 KB
    7/17/2021
    280.04 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 1600 lowres photo
    image/jpeg 70.5 KB
    7/17/2021
    70.5 KB
    Test & Measurement Models 1604-1607 Rotating Torque Transducer Datasheet
    application/pdf 238.52 KB
    8/13/2025
    238.52 KB
    Model 1605 Outline Drawing
    application/pdf 165.36 KB
    7/17/2021
    165.36 KB
    Model 1604 Outline Drawing
    application/pdf 90.21 KB
    7/17/2021
    90.21 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Test & Measurement Models 1604-1607 Rotating Torque Transducer Datasheet
    238.52 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Rotary Transformer Torque Sensor 1600 Series - Operating and Service Manual
    4.44 MB
    1/15/2026
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Model 1606 Outline Drawing
    80.55 KB
    7/17/2021
    Model 1600 External Wiring Diagram
    73.18 KB
    8/13/2025
    Model 1607 Outline Drawing
    94.55 KB
    7/17/2021
    Model 1605 Outline Drawing
    165.36 KB
    7/17/2021
    Model 1604 Outline Drawing
    90.21 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Model 1600 Bottom View
    75.41 KB
    7/17/2021
    Model 1600 Front View
    81.14 KB
    7/17/2021
    Model 1600 Top View
    90.52 KB
    7/17/2021
    Model 1600 highres photo
    280.04 KB
    7/17/2021
    Model 1600 lowres photo
    70.5 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1604-100
    Model 1604 Standard Rotating Shaft Torque Transducer, 100 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-100
    Model 1604 Standard Rotating Shaft Torque Transducer, 100 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-109-2K
    MODEL 1600, 2,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-109-2K
    MODEL 1600, 2,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-115-500
    LEBOW MODEL 1604-115-500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-115-500
    LEBOW MODEL 1604-115-500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-124-1K-01
    Model 1604-124-1K-01 Rotary Transformer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-124-1K-01
    Model 1604-124-1K-01 Rotary Transformer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-154-2K
    MODEL 1604-154, 2,000 in-lbs
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-154-2K
    MODEL 1604-154, 2,000 in-lbs
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-1K
    Model 1604 Standard Rotating Shaft Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-1K
    Model 1604 Standard Rotating Shaft Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-200
    Model 1604 Standard Rotating Shaft Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-200
    Model 1604 Standard Rotating Shaft Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-2K
    1604-2K,1AD,2U,6AC,15C:MODEL 1600, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-2K
    1604-2K,1AD,2U,6AC,15C:MODEL 1600, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-50
    1604-50,1AD,2U,6AC,15C:MODEL 1600, 49
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-50
    1604-50,1AD,2U,6AC,15C:MODEL 1600, 49
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-500
    1604-500,1AD,2U,6AC,15C:MODEL 1600, 500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038
    1604-500
    1604-500,1AD,2U,6AC,15C:MODEL 1600, 500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1604-ciid-162038