/content/sps/ca/en/search-results.html

    torque transducers

    Model 1228

    2000 in-lb to 10000 in-lb capacity. 0.15 % non-linearity and hysteresis. Short drive length. High stiffness for increased frequency response.

    Overview

    Model 1228 Flange Drive Torque Sensor, 2,000 lb-in to 10,000 lb-in, 0.15 % non-linearity and hysteresis, short drive length. A line of flange-drive, rotary slip ring torque sensors primarily designed for a multitude of general test and measurement applications, such as drive line testing. Can be used to monitor start up, running, and stall torque levels. Capacity range from 2,000 in-lb to 20,000 in-lb.

    Features
    • 2000 in-lb to 10000 in-lb capacity
    • 0.15 % non-linearity and hysteresis
    • Short drive length
    • High stiffness for increased frequency response
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Models 1228/1248 Flange Drive Torque Transducer Datasheet
    application/pdf 248.79 KB
    8/12/2025
    248.79 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Model 1228 and Model 1248 Manual
    application/pdf 661.28 KB
    1/15/2026
    661.28 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 1228 External Wiring Diagram
    application/pdf 67.64 KB
    8/13/2025
    67.64 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 1228 Top Angle View
    image/png 142.58 KB
    7/17/2021
    142.58 KB
    Model 1228 Front View
    image/png 154.96 KB
    7/17/2021
    154.96 KB
    Model 1228 Top View
    image/png 210.3 KB
    7/17/2021
    210.3 KB
    Name
    Description
    File Size
    Date
    Size
    Models 1228/1248 Flange Drive Torque Transducer Datasheet
    application/pdf 248.79 KB
    8/12/2025
    248.79 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 1228 and Model 1248 Manual
    application/pdf 661.28 KB
    1/15/2026
    661.28 KB
    Model 1228 Top Angle View
    image/png 142.58 KB
    7/17/2021
    142.58 KB
    Model 1228 Front View
    image/png 154.96 KB
    7/17/2021
    154.96 KB
    Model 1228 Top View
    image/png 210.3 KB
    7/17/2021
    210.3 KB
    Model 1228 External Wiring Diagram
    application/pdf 67.64 KB
    8/13/2025
    67.64 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Models 1228/1248 Flange Drive Torque Transducer Datasheet
    248.79 KB
    8/12/2025
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Model 1228 and Model 1248 Manual
    661.28 KB
    1/15/2026
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Model 1228 External Wiring Diagram
    67.64 KB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 1228 Top Angle View
    142.58 KB
    7/17/2021
    Model 1228 Front View
    154.96 KB
    7/17/2021
    Model 1228 Top View
    210.3 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1228-10K
    1228-10K,1AD,2U,6AC,15C:MODEL 1228, 10,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    1228-10K
    1228-10K,1AD,2U,6AC,15C:MODEL 1228, 10,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    1228-2K
    1228-2K,1AD,2U,6AC,15C:MODEL 1228, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    1228-2K
    1228-2K,1AD,2U,6AC,15C:MODEL 1228, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
    1228-5K
    1228-5K,1AD,2U,6AC,15C:MODEL 1228, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1228-torque-100x100-top-angle-ciid-180686
    1228-5K
    1228-5K,1AD,2U,6AC,15C:MODEL 1228, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1228-torque-100x100-top-angle-ciid-180686