/content/sps/ca/en/search-results.html

    torque transducers

    Model 1100

    1104-1107 rotary slip ring torque sensor. 100 lb-in to 100,000 lb-in. 0.1 % non-linearity and hysteresis. Circular keyed shaft configuration.

    Overview

    A line of rotary slip ring torque sensors, Models 1104 to 1107, primarily designed for a multitude of general test and measurement applications, such as motor testing. Can be used to monitor start up, running, and stall torque levels. Capacity range from 100 in-lb to 100000 in-lb for shaft mounting configurations.

    Features
    • 100 in-lb to 100000 in-lb capacity range
    • 0.1 % non-linearity and hysteresis
    • Manual brush lifter (standard)
    • Speed sensor and/or foot mount options
    • Lower cost for general “in-line” applications
    • Can be used with almost all existing dc and ac signal conditioning instrumentation
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 1104-1107 Rotating Shaft Torque Transducer Datasheet
    application/pdf 241.47 KB
    8/13/2025
    241.47 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Slip Ring Torque Sensor 1100 Series Operating and Service Manual
    application/pdf 1.27 MB
    1/15/2026
    1.27 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 1105 Outline Drawing
    application/pdf 117.87 KB
    7/17/2021
    117.87 KB
    Model 1104 Outline Drawing
    application/pdf 70.79 KB
    7/17/2021
    70.79 KB
    Model 1100 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    Model 1107 Outline Drawing
    application/pdf 75.98 KB
    7/17/2021
    75.98 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 1100 Front View
    image/jpeg 173.45 KB
    7/17/2021
    173.45 KB
    Model 1100 Back View
    image/jpeg 162.9 KB
    7/17/2021
    162.9 KB
    Model 1100 Side View
    image/jpeg 443.16 KB
    7/17/2021
    443.16 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 1105 Outline Drawing
    application/pdf 117.87 KB
    7/17/2021
    117.87 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 1104 Outline Drawing
    application/pdf 70.79 KB
    7/17/2021
    70.79 KB
    Model 1104-1107 Rotating Shaft Torque Transducer Datasheet
    application/pdf 241.47 KB
    8/13/2025
    241.47 KB
    Model 1100 Front View
    image/jpeg 173.45 KB
    7/17/2021
    173.45 KB
    Model 1100 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    Model 1100 Back View
    image/jpeg 162.9 KB
    7/17/2021
    162.9 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 1100 Side View
    image/jpeg 443.16 KB
    7/17/2021
    443.16 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 1107 Outline Drawing
    application/pdf 75.98 KB
    7/17/2021
    75.98 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Slip Ring Torque Sensor 1100 Series Operating and Service Manual
    application/pdf 1.27 MB
    1/15/2026
    1.27 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Model 1104-1107 Rotating Shaft Torque Transducer Datasheet
    241.47 KB
    8/13/2025
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Slip Ring Torque Sensor 1100 Series Operating and Service Manual
    1.27 MB
    1/15/2026
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Model 1105 Outline Drawing
    117.87 KB
    7/17/2021
    Model 1104 Outline Drawing
    70.79 KB
    7/17/2021
    Model 1100 External Wiring Diagram
    163.05 KB
    8/13/2025
    Model 1107 Outline Drawing
    75.98 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 1100 Front View
    173.45 KB
    7/17/2021
    Model 1100 Back View
    162.9 KB
    7/17/2021
    Model 1100 Side View
    443.16 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-P199-01
    MODEL 1100I-100, 100 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    060-P199-01
    MODEL 1100I-100, 100 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    060-P423-01
    Model 1100CQ-50,  50 mvg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    060-P423-01
    Model 1100CQ-50,  50 mvg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-100
    1104-100,1AD,2U,6AC,15C:MODEL 1100, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-100
    1104-100,1AD,2U,6AC,15C:MODEL 1100, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-130-200
    MODEL 1100, 200 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-130-200
    MODEL 1100, 200 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-130-50
    MODEL 1100, 50 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-130-50
    MODEL 1100, 50 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-1K
    1104-1K,1AD,2U,6AC,15C:MODEL 1100, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-1K
    1104-1K,1AD,2U,6AC,15C:MODEL 1100, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-200
    1104-200,1AD,2U,6AC,15C:MODEL 1100, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-200
    1104-200,1AD,2U,6AC,15C:MODEL 1100, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-250
    LEBOW MODEL 1104-250
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-250
    LEBOW MODEL 1104-250
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1104-rotarytorque-hires-side2-ciid-180516
    1104-2K
    1104-2K,1AD,2U,6AC,15C:MODEL 1100, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-2K
    1104-2K,1AD,2U,6AC,15C:MODEL 1100, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-500
    1104-500,1AD,2U,6AC,15C:MODEL 1100, 499
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-500
    1104-500,1AD,2U,6AC,15C:MODEL 1100, 499
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130