/content/sps/ca/en/search-results.html

    pressure transducers

    Model AG401 Digital Pressure Gauge and Indicator

    The Accu-Gage AG401 pairs a pressure transducer with a digital indicator for industrial and laboratory use. Built for high-pressure service from 15 psi to 60,000 psi at 0.10 % full-scale accuracy, with durable metal case and RS-232/RS-485.

    Overview

    This combination pressure transducer and digital readout is designed for use in both industrial and laboratory applications. Accu-Gage offers portability, enhanced accuracy, industrial grade durability, and very competitive prices. Accu-Gage units are also often suitable for panel mounting to provide a clear readout of pressure or vacuum to machine operators on the process line or as on-line quality control moni­tors.

    They are also often additions to statistical process control systems, using the RS-232 or RS-485 interface. Accu-Gage often handles even the harshest industrial environ­ments with a metal case and handle to avoid failures caused by shock or vibration often associated with the use of plastics. These instruments are often replacements for: precision dial gauges, mercury columns, and quartz tube barometers.

    The Accu-Gage model AG-400 was designed to provide the most enhanced accuracy (0.05 % F.S.) and overall stability available in digital pressure indicators. To achieve the high level of stability demanded by Metrology and Calibration/Standards laboratories. Honeywell has chosen to fit all AG-400 instruments with our dependable, enhanced-accuracy pressure transducer. During manufacture the transducers undergo an extensive burn-in program.

    In addition, all Accu-Gage instruments undergo individual burn-in prior to shipment, thus the AG benefits from a double burn-in at both transducer and instrument level. This truly enhances the long-term stability of the instrument enabling the Accu-Gage to perform as a high integrity pressure transfer standard. Full traceability is assured to National Standards.

    Features
    • Transducer with read out
    • Enhanced reading stability
    • 0.05 % (AG400) or 0.10 % (AG401) F.S. accuracy
    • 15 psi to 60000 psi
    • N.I.S.T. traceable instrument and transducer
    • CE approved
    Specifications

    Others

    • Industry
      • Energy
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Energy
      • Life Sciences
      • Manufacturing
    • Industry : Energy|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    AG400/AG401 Accu-Gage Digital Gauge and Pressure Indicator Datasheet
    application/pdf 340.4 KB
    8/13/2025
    340.4 KB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Models AG400 and AG401 User Manual
    application/pdf 2.07 MB
    1/15/2026
    2.07 MB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model AG400/AG401 Outline Drawing
    application/pdf 213.96 KB
    7/17/2021
    213.96 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model AG400/AG401 Back View
    image/jpeg 337.51 KB
    7/17/2021
    337.51 KB
    Model AG400/AG401 Top View
    image/jpeg 223.21 KB
    7/17/2021
    223.21 KB
    Model AG400/AG401 Front View
    image/jpeg 654.58 KB
    7/17/2021
    654.58 KB
    Name
    Description
    File Size
    Date
    Size
    Model AG400/AG401 Outline Drawing
    application/pdf 213.96 KB
    7/17/2021
    213.96 KB
    Model AG400/AG401 Back View
    image/jpeg 337.51 KB
    7/17/2021
    337.51 KB
    Model AG400/AG401 Top View
    image/jpeg 223.21 KB
    7/17/2021
    223.21 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Models AG400 and AG401 User Manual
    application/pdf 2.07 MB
    1/15/2026
    2.07 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    AG400/AG401 Accu-Gage Digital Gauge and Pressure Indicator Datasheet
    application/pdf 340.4 KB
    8/13/2025
    340.4 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Model AG400/AG401 Front View
    image/jpeg 654.58 KB
    7/17/2021
    654.58 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Name
    Description
    File Size
    Date
    Size
    AG400/AG401 Accu-Gage Digital Gauge and Pressure Indicator Datasheet
    340.4 KB
    8/13/2025
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Models AG400 and AG401 User Manual
    2.07 MB
    1/15/2026
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Model AG400/AG401 Outline Drawing
    213.96 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model AG400/AG401 Back View
    337.51 KB
    7/17/2021
    Model AG400/AG401 Top View
    223.21 KB
    7/17/2021
    Model AG400/AG401 Front View
    654.58 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-H046-02
    AE442UR,1A,5B:MODEL Accu-gage AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H046-02
    AE442UR,1A,5B:MODEL Accu-gage AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-01
    AE441ES,1A,5U:MODEL ACCU-GAGE AG401, 60,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-01
    AE441ES,1A,5U:MODEL ACCU-GAGE AG401, 60,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-11
    AE441EN,1A,5U:MODEL ACCU-GAGE AG401, 30,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-11
    AE441EN,1A,5U:MODEL ACCU-GAGE AG401, 30,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-14
    AE441EP,1A,5U:MODEL ACCU-GAGE AG401, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-14
    AE441EP,1A,5U:MODEL ACCU-GAGE AG401, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-14-01
    AE441EP,1A,5U,53D:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-14-01
    AE441EP,1A,5U,53D:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-23-01
    AE441DS,1A,5U,53D:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-H075-23-01
    AE441DS,1A,5U,53D:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-J839-01
    AE441EL,1A,5U,56A:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-J839-01
    AE441EL,1A,5U,56A:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-P618-01
    AE441ES,1B,5U,53D:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912
    060-P618-01
    AE441ES,1B,5U,53D:MODEL ACCU-GAGE AG401,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-ag-accu-gage-ciid-180912