/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    pressure transducers

    Model A-5 Pressure Transducer

    Mid Range Wet/Wet Differential Pressure Transducer

    Overview

    Model A-5 mid-range Wet/Wet Differential is a bonded foil strain gage transducers designed to accept fluid in both ports and measure differential pressure ranges from 50 psid to 750 psid. Standard features such as overload stops and stainless steel construction provide unit durability in rugged industrial environments. Each is bi-directional and achieves accuracies of 0.5 % full scale.

    A variety of standard options are available with the Model A-5 including the traditional removable pressure adaptors for cleaning purposes, extended temperature ranges, alternative pressure ports, internal amplifiers options, and electrical terminations.

    Features

    • 0.5% accuracy
    • 50psid to 750psid
    • mV/V (standard), 4mA to 20mA, 0Vdc to 5Vdc, or 0Vdc to 10Vdc output
    • Intrinsically safe available (2N option only) (Range dependent; consult factory. Termination dependent; consult factory)
    • CE approved (Internal amp and termination dependent; consult factory)
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0287-05G
    AP311BR,1A,2U,5D,6A:MODEL A-105, 100 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-05G
    AP311BR,1A,2U,5D,6A:MODEL A-105, 100 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-05G-04
    AP311BR,1I,2U,5D,6A:MODEL A-105, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-05G-04
    AP311BR,1I,2U,5D,6A:MODEL A-105, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-07G
    Model A-105 Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; Miniature Footprint; 0.50 % Accuracy
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-07G
    Model A-105 Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; Miniature Footprint; 0.50 % Accuracy
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-07G-03
    AP311CL,1F,2U,5D,6A:MODEL A-105, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-07G-03
    AP311CL,1F,2U,5D,6A:MODEL A-105, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-07G-12
    AP311CL,1A,2U,5D,6A,9A:MODEL A-105, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-07G-12
    AP311CL,1A,2U,5D,6A,9A:MODEL A-105, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-09G
    AP311CP,1A,2U,5D,6A:MODEL A-105, 300 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-09G
    AP311CP,1A,2U,5D,6A:MODEL A-105, 300 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-09G-04
    AP311CP,1A,2U,5D,6A,9A:MODEL A-105, 300
    060-0287-09G-04
    AP311CP,1A,2U,5D,6A,9A:MODEL A-105, 300
    060-0287-11G
    AP311CR,1A,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0287-11G
    AP311CR,1A,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0287-11G-01
    AP311CR,1I,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-11G-01
    AP311CR,1I,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-11G-04
    AP311CR,1F,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-11G-04
    AP311CR,1F,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190