/content/sps/ca/en/search-results.html

    pressure transducers

    Model A-105 Flush Diaphragm Pressure Transducer

    Flush diaphragm pressure transducers. 100 psi to 15,000 psi. 0.50 % full-scale accuracy.

    Overview
    The Model A-105 gauge pressure transducers are manufactured with an unitized 17-4 PH stainless steel, wetted diaphragm. The advantage of this type of design is that a thin diaphragm and heavy sidewalls are made from one piece of stainless steel. This unitized diaphragm is rugged, but at the same time, can be made thin enough to measure low pressures.
    Available pressure ranges span from 100 psig to 15,000 psig. These models can be used in corrosive fluid environments. The Model A-105 has welded electrical connectors as an integral part of the transducer body and recommended for applications involving rough handling, or where an all-welded, stainless steel transducer is required. All units have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.
    Features
    • 100 psig to 15000 psig range
    • Flush mount design
    • No dead volume
    • Miniature footprint
    • Stainless steel
    • CE approved
    Specifications

    Others

    • Industry
      • Energy
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Energy
      • Life Sciences
      • Manufacturing
    • Industry : Energy|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Model A-105 Pressure Transducer Datasheet
    application/pdf 300.3 KB
    8/13/2025
    300.3 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model A-105 Outline Drawing
    application/pdf 108.59 KB
    7/17/2021
    108.59 KB
    Model A-105 External Wiring Diagram
    application/pdf 19.89 KB
    8/13/2025
    19.89 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Monitoring Ocean Floor Levels During Oil Drilling
    application/pdf 717.4 KB
    8/13/2025
    717.4 KB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Foil Pressure Sensors for Industrial OEM Sprayers
    application/pdf 2.67 MB
    8/13/2025
    2.67 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model A-105 Bottom View
    image/png 67.77 KB
    7/17/2021
    67.77 KB
    A-105 highres photo
    image/jpeg 71.81 KB
    7/17/2021
    71.81 KB
    Model A-105 Top View
    image/png 86.13 KB
    7/17/2021
    86.13 KB
    Model A-105 Front View
    image/png 58.52 KB
    7/17/2021
    58.52 KB
    A-105 lowres photo
    image/jpeg 9.63 KB
    7/17/2021
    9.63 KB
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model A-105 Bottom View
    image/png 67.77 KB
    7/17/2021
    67.77 KB
    Monitoring Ocean Floor Levels During Oil Drilling
    application/pdf 717.4 KB
    8/13/2025
    717.4 KB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Model A-105 Outline Drawing
    application/pdf 108.59 KB
    7/17/2021
    108.59 KB
    A-105 highres photo
    image/jpeg 71.81 KB
    7/17/2021
    71.81 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Model A-105 Top View
    image/png 86.13 KB
    7/17/2021
    86.13 KB
    Model A-105 Front View
    image/png 58.52 KB
    7/17/2021
    58.52 KB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    A-105 lowres photo
    image/jpeg 9.63 KB
    7/17/2021
    9.63 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model A-105 External Wiring Diagram
    application/pdf 19.89 KB
    8/13/2025
    19.89 KB
    Model A-105 Pressure Transducer Datasheet
    application/pdf 300.3 KB
    8/13/2025
    300.3 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Foil Pressure Sensors for Industrial OEM Sprayers
    application/pdf 2.67 MB
    8/13/2025
    2.67 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Model A-105 Pressure Transducer Datasheet
    300.3 KB
    8/13/2025
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    Test and Measurement Solutions For Oil and Gas - Flyer
    2.55 MB
    12/4/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model A-105 Outline Drawing
    108.59 KB
    7/17/2021
    Model A-105 External Wiring Diagram
    19.89 KB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Monitoring Ocean Floor Levels During Oil Drilling
    717.4 KB
    8/13/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Foil Pressure Sensors for Industrial OEM Sprayers
    2.67 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model A-105 Bottom View
    67.77 KB
    7/17/2021
    A-105 highres photo
    71.81 KB
    7/17/2021
    Model A-105 Top View
    86.13 KB
    7/17/2021
    Model A-105 Front View
    58.52 KB
    7/17/2021
    A-105 lowres photo
    9.63 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0287-45G-01
    MODEL A-105, 250 BARMODE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-45G-01
    MODEL A-105, 250 BARMODE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0918-01A1D
    BD910BN,1X,6X,45X MODEL A-10 50 PSID
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0918-01A1D
    BD910BN,1X,6X,45X MODEL A-10 50 PSID
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-03G
    AP311DL,1H,2U,5D,6A:MODEL A-105, 2,000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-03G
    AP311DL,1H,2U,5D,6A:MODEL A-105, 2,000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-04G
    AP311CV,1H,2U,5D,6A:MODEL A-105, 1,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-04G
    AP311CV,1H,2U,5D,6A:MODEL A-105, 1,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-05G
    AP311CR,1H,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-05G
    AP311CR,1H,2U,5D,6A:MODEL A-105, 500 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-10G
    AP311DR,1H,2U,5D,6A:MODEL A-105, 5,000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-2618-10G
    AP311DR,1H,2U,5D,6A:MODEL A-105, 5,000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-7341-01A-02
    AP311CL,1G,45X MODEL A-105, 200 PSIA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-7341-01A-02
    AP311CL,1G,45X MODEL A-105, 200 PSIA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-8172-20
    MODEL A-105, 15 Bar Gage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-8172-20
    MODEL A-105, 15 Bar Gage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-C418-01
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-C418-01
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-R317-01G-01
    MODEL A-105, 200 PSIG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-R317-01G-01
    MODEL A-105, 200 PSIG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190