/content/sps/ca/en/search-results.html

    pressure transducers

    Model 811FM Two-Wire Gage/Absolute Pressure Transmitter

    Two-wire. Gage/absolute pressure transmitter. psig/a to 10,000 psig/a. 4 mA to 20 mA output. 0.25 % accuracy. True gage design hermetic.

    Overview

    The Model 811FM is a two-wire transmitter that has welded stainless steel diaphragms for use with liquid, gas or corrosive vapors. The Model 811FM pressure transducers are manufactured out of 17-4 PH stainless steel wetted material for ranges up to 2,000 psi or 15-5 PH stainless steel, wetted material for ranges 2,000 psi and greater. This model has a hermetically-sealed, stainless steel cases that requires no adjustment. These transducers are corrosion and shock resistant, as well as, reverse polarity protected. The 4 mA to 20 mA output permits long cable runs up with a high signal-to-noise ratio. A dual pipe thread pressure fitting is provided for easy bulkhead mounting.

    Features
    • 2 psig/a to 10000 psig/a range
    • Bulkhead mounting
    • All welded, stainless steel, “true gage or absolute” design
    • Explosion proof
    • 0.25 % accuracy
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 811FM Pressure Transducer Datasheet
    application/pdf 272.95 KB
    8/13/2025
    272.95 KB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 811FM Outline Drawing - 2 psig to 5 psig
    application/pdf 68.81 KB
    8/12/2025
    68.81 KB
    Model 811FM External Wiring Diagram
    application/pdf 83.1 KB
    8/13/2025
    83.1 KB
    Model 811FM Outline Drawing - 21 psig to 500 psig
    application/pdf 217.02 KB
    7/17/2021
    217.02 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 811FM Bottom View
    image/png 69.53 KB
    7/17/2021
    69.53 KB
    Model 811FM End View
    image/png 92.69 KB
    7/17/2021
    92.69 KB
    Model 811FM Front View
    image/png 67.62 KB
    7/17/2021
    67.62 KB
    Model 811FM Top View
    image/png 74.68 KB
    7/17/2021
    74.68 KB
    Model 811FM Side View
    image/png 51.03 KB
    7/17/2021
    51.03 KB
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model 811FM Bottom View
    image/png 69.53 KB
    7/17/2021
    69.53 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Model 811FM End View
    image/png 92.69 KB
    7/17/2021
    92.69 KB
    Model 811FM Pressure Transducer Datasheet
    application/pdf 272.95 KB
    8/13/2025
    272.95 KB
    Model 811FM Front View
    image/png 67.62 KB
    7/17/2021
    67.62 KB
    Model 811FM Outline Drawing - 2 psig to 5 psig
    application/pdf 68.81 KB
    8/12/2025
    68.81 KB
    Model 811FM External Wiring Diagram
    application/pdf 83.1 KB
    8/13/2025
    83.1 KB
    Model 811FM Top View
    image/png 74.68 KB
    7/17/2021
    74.68 KB
    Model 811FM Outline Drawing - 21 psig to 500 psig
    application/pdf 217.02 KB
    7/17/2021
    217.02 KB
    Model 811FM Side View
    image/png 51.03 KB
    7/17/2021
    51.03 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Name
    Description
    File Size
    Date
    Size
    Model 811FM Pressure Transducer Datasheet
    272.95 KB
    8/13/2025
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model 811FM Outline Drawing - 2 psig to 5 psig
    68.81 KB
    8/12/2025
    Model 811FM External Wiring Diagram
    83.1 KB
    8/13/2025
    Model 811FM Outline Drawing - 21 psig to 500 psig
    217.02 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model 811FM Bottom View
    69.53 KB
    7/17/2021
    Model 811FM End View
    92.69 KB
    7/17/2021
    Model 811FM Front View
    67.62 KB
    7/17/2021
    Model 811FM Top View
    74.68 KB
    7/17/2021
    Model 811FM Side View
    51.03 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-1042-03
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-03
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-04
    BP422BR,1A,2K,5A,6J:MODEL 811FM, 100 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-04
    BP422BR,1A,2K,5A,6J:MODEL 811FM, 100 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-08G
    BP421DJ,1A,2K,5A,6J:MODEL 811FM  1,500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-08G
    BP421DJ,1A,2K,5A,6J:MODEL 811FM  1,500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-08G-01
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-08G-01
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-13
    BP422CP,1A,2K,5A,6J:MODEL 811FM, 300 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-13
    BP422CP,1A,2K,5A,6J:MODEL 811FM, 300 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-14
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-14
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-18
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1042-18
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1083-03-01
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1083-03-01
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1083-03-05
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1083-03-05
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1083-04-02
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919
    060-1083-04-02
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model811fmg-pressure-highres-front-ciid-180919