/content/sps/ca/en/search-results.html

    pressure transducers

    Model 434 Pressure transducer

    Wing union pressure transducers. Standard aperture. 0 psi to 20,000 psi. ±0.2 % full-scale accuracy.

    Overview

    Models 434/435/437 Wing Union/Hammer Union Pressure Sensors are designed for demanding oil and gas applications as well as stimulation and circulation systems. They are constructed as an all-welded, stainless steel assembly with the sensor diaphragm and wing union fitting machined as one part, which provides hermetic integrity and minimizes media leakage versus multi-piece parts. The isolated pressure sensing diaphragm minimizes zero-shift during hammer up and eliminates long-term signal drift in the field. The Weco® 1502, 2002, and 2202 Wing Union-compatible fittings are machined of Inconel® X-750, or optional NACE-compliant Inconel® 718, allowing for use with abrasive and corrosive media. The Honeywell proprietary stainless steel electrical connection provides enhanced secondary pressure containment. Special assembly processes provide enhanced shock and vibration for reliable performance in the field.

    Value to Customers
    • Durable: Weco® Wing Union-compatible fittings are machined of Inconel® X-750, or optional NACE-compliant Inconel® 718, allowing for use with abrasive and corrosive media. Protective cage option provides electrical connection protection.
    • Reliable: All-welded, stainless steel assembly, shock/vibration ratings, and isolated pressure sensing diaphragm increase reliability.
    • Accurate: High accuracy option provides confidence in the actual measured pressure value, particularly for smaller changes in pressure, allowing drilling operation adjustments as needed.
    • Availability and service: Global manufacturing and support allow Honeywell to quickly provide customized products, helping customers meet project timelines.
    Differentiators
    • High or standard accuracy allow ability to obtain tighter system requirements and lower error bands than comparable competitive models
    • Shunt calibration option enhances configurability and flexibility: 1-wire shunt calibration is achievable with a single barrier application, helping to minimize installation costs
    • IEC Ex approval allows for use in hazardous areas, in Asia-Pacific and EMEA, and by the U.S. Coast Guard
    • Protective cage option
    • Welded construction
    Specifications

    Others

    • Industry
      • Energy

    Others

    • Industry
      • Energy
    • Industry : Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 639.86 KB
    8/14/2025
    639.86 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Measurement While Drilling (MWD) for Oil Rigs
    application/pdf 797.76 KB
    8/13/2025
    797.76 KB
    Pressure Sensors for Oil and Gas
    application/pdf 5.12 MB
    8/14/2025
    5.12 MB
    Wing Union / Hammer Union Pressure Sensors Application Note
    application/pdf 3.5 MB
    11/7/2025
    3.5 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    434 highres photo
    image/jpeg 37.84 KB
    7/17/2021
    37.84 KB
    Model 434 Bottom View
    image/png 96.17 KB
    7/17/2021
    96.17 KB
    Model 434 Top View
    image/png 117.93 KB
    7/17/2021
    117.93 KB
    434 lowres photo
    image/jpeg 3.64 KB
    7/17/2021
    3.64 KB
    Model 434 Front View
    image/png 87.34 KB
    7/17/2021
    87.34 KB
    Name
    Description
    File Size
    Date
    Size
    434 highres photo
    image/jpeg 37.84 KB
    7/17/2021
    37.84 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Model 434 Bottom View
    image/png 96.17 KB
    7/17/2021
    96.17 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Model 434 Top View
    image/png 117.93 KB
    7/17/2021
    117.93 KB
    Measurement While Drilling (MWD) for Oil Rigs
    application/pdf 797.76 KB
    8/13/2025
    797.76 KB
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 639.86 KB
    8/14/2025
    639.86 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Pressure Sensors for Oil and Gas
    application/pdf 5.12 MB
    8/14/2025
    5.12 MB
    434 lowres photo
    image/jpeg 3.64 KB
    7/17/2021
    3.64 KB
    Model 434 Front View
    image/png 87.34 KB
    7/17/2021
    87.34 KB
    Wing Union / Hammer Union Pressure Sensors Application Note
    application/pdf 3.5 MB
    11/7/2025
    3.5 MB
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    639.86 KB
    8/14/2025
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    1.07 MB
    8/13/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Test and Measurement Solutions For Oil and Gas - Flyer
    2.55 MB
    12/4/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Measurement While Drilling (MWD) for Oil Rigs
    797.76 KB
    8/13/2025
    Pressure Sensors for Oil and Gas
    5.12 MB
    8/14/2025
    Wing Union / Hammer Union Pressure Sensors Application Note
    3.5 MB
    11/7/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    434 highres photo
    37.84 KB
    7/17/2021
    Model 434 Bottom View
    96.17 KB
    7/17/2021
    Model 434 Top View
    117.93 KB
    7/17/2021
    434 lowres photo
    3.64 KB
    7/17/2021
    Model 434 Front View
    87.34 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-P774-01
    BP434EJ,6,1AC,2AK,6BF,7AE,10J:MODEL 434,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-P774-01
    BP434EJ,6,1AC,2AK,6BF,7AE,10J:MODEL 434,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-P909-01-01
    BP434EJ,6,1AC,2AK,6Z,7AD,9A,10J:Model
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-P909-01-01
    BP434EJ,6,1AC,2AK,6Z,7AD,9A,10J:Model
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R267-01
    BP434DR,6,1AC,2AK,6BF,7AE,10J,45E:Model
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R267-01
    BP434DR,6,1AC,2AK,6BF,7AE,10J,45E:Model
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R310-01
    BP434EL,6,1AC,2AK,6Z,7AD,10J:MODEL 434,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-R310-01
    BP434EL,6,1AC,2AK,6Z,7AD,10J:MODEL 434,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-R392-01
    BP434EL,6,1AC,2AK,6A,7AF,10J:MODEL 434,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-R392-01
    BP434EL,6,1AC,2AK,6A,7AF,10J:MODEL 434,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-R460-01
    AL116DR,1C,2U,6E,15A:MODEL 45, 5,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R460-01
    AL116DR,1C,2U,6E,15A:MODEL 45, 5,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R460-02
    AL116CR,1B,2U,6E,15A:MODEL 45, 500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R460-02
    AL116CR,1B,2U,6E,15A:MODEL 45, 500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R465-01-01
    AL116CV,1B,2B,6A,15C,30B:MODEL 45, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R465-01-01
    AL116CV,1B,2B,6A,15C,30B:MODEL 45, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R465-01-02
    AL116CV,1B,2B,6A,15C,30D:MODEL 45, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R465-01-02
    AL116CV,1B,2B,6A,15C,30D:MODEL 45, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R465-02-01
    AL116DR,1B,2B,6A,15C,30B:MODEL 45, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168
    060-R465-02-01
    AL116DR,1B,2B,6A,15C,30B:MODEL 45, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-wing-union-434-867-ciid-162168