/content/sps/ca/en/search-results.html

    pressure transducers

    FP5000 Pressure Transducer

    Configurable gage/absolute pressure transducers. 0.36 psig/a to 5,000 psig/a. ±0.1 % full-scale accuracy. multiple output types.

    Overview

    The Honeywell Model FP5000 Series is a media-isolated piezoresistive silicon pressure sensor offering multiple output options (0 V to 5 V, 0 V to 10 V or 4 mA to 20 mA) for reading pressure over the specified full-scale pressure span and temperature range. It is compensated for sensor offset, sensitivity, temperature effects, and non-linearity to offer improved thermal stability and accuracy. Hastelloy® C276 and 316L stainless steel wetted parts provide durability with abrasive or corrosive media

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    application/pdf 450.41 KB
    8/13/2025
    450.41 KB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Installation Manual for the FP5000 - Intrinsically Safe Transmitters, Option Code 2AR
    application/pdf 931.1 KB
    8/13/2025
    931.1 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Pressure Sensors FP5000 Series Intrinsically Safe
    application/pdf 3.92 MB
    8/13/2025
    3.92 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/13/2025
    1.79 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    FP5000 Industrial Pressure Sensing
    application/pdf 3.97 MB
    8/13/2025
    3.97 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    application/pdf 450.41 KB
    8/13/2025
    450.41 KB
    Industrial Pressure Sensors FP5000 Series Intrinsically Safe
    application/pdf 3.92 MB
    8/13/2025
    3.92 MB
    Installation Manual for the FP5000 - Intrinsically Safe Transmitters, Option Code 2AR
    application/pdf 931.1 KB
    8/13/2025
    931.1 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/13/2025
    1.79 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    FP5000 Industrial Pressure Sensing
    application/pdf 3.97 MB
    8/13/2025
    3.97 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    450.41 KB
    8/13/2025
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Installation Manual for the FP5000 - Intrinsically Safe Transmitters, Option Code 2AR
    931.1 KB
    8/13/2025
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Test and Measurement Solutions For Oil and Gas - Flyer
    2.55 MB
    12/4/2025
    Industrial Pressure Sensors FP5000 Series Intrinsically Safe
    3.92 MB
    8/13/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Pressure Measurement on Engine Test Stands
    1.79 MB
    8/13/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    FP5000 Industrial Pressure Sensing
    3.97 MB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-R134-02
    NFA1CV,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R134-02
    NFA1CV,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R148-04-01
    NFA1BJ,1Y,2AN,5D,6A,7BA:MODEL FP5000, 0.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R148-04-01
    NFA1BJ,1Y,2AN,5D,6A,7BA:MODEL FP5000, 0.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R159-21
    NFG1ME,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R159-21
    NFG1ME,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R159-28
    NFG1MK,1AK,2AM,5B,6A,7BA:MODEL FP5000,0.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R159-28
    NFG1MK,1AK,2AM,5B,6A,7BA:MODEL FP5000,0.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R163-01
    NFG1CJ,1AK,2AN,5B,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R163-01
    NFG1CJ,1AK,2AN,5B,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R166-10
    NFG1BP,1AK,2AN,5D,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R166-10
    NFG1BP,1AK,2AN,5D,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R170-05
    NFG1BR,1AK,2AP,5A,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R170-05
    NFG1BR,1AK,2AP,5A,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R170-07
    NFG1CV,1AK,2AP,5A,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R170-07
    NFG1CV,1AK,2AP,5A,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R170-09
    NFG1DR,1AK,2AP,5A,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R170-09
    NFG1DR,1AK,2AP,5A,6A,7BA:Model FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R172-13-02
    NFG1CJ,1BA,2AP,5B,6M,7BA:MODEL FP5000, 0
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859
    060-R172-13-02
    NFG1CJ,1BA,2AP,5B,6M,7BA:MODEL FP5000, 0
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-t-m-fp5000-group-lowres-110x110-ciid-177859