/content/sps/ca/en/search-results.html

    lvdts

    Model S5 Miniature Displacement Transducer

    ac-ac short stroke displacement transducers. Captive guided spring return armature. ± 0.10 in to ± 0.50 in ranges. ±0.25% F.S. non-linearity.

    Overview

    Model S-5 AC-AC Miniature Displacement Transducer with captive guided spring return armature, ranges from ±0.01 in to ±0.50 in and an accuracy of ±0.25% of full scale. Outputs ranging from 2 mV/V/0.001 in to 4 mV/V/0.001 in depending on the stroke length. Supply that can operate from either a 5 Vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -4°F to +257°F and is constructed with a stainless steel body and has multiconductor shielded cable.

    Features
    • Miniature design
    • 0.25 % non-linearity
    • Rugged, enhanced accuracy
    • Enhanced immunity to electrical noise
    • ±0.01 in to ±0.5 in range
    • -58 °F to 257 °F operating range (standard)
    • Non-rotating probe
    • Stainless steel construction
    • Extended life cycle
    • Infinite resolution
    • Captive guided spring return armature
    • Not RoHS compliant
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    8/13/2025
    272.85 KB
    Test & Measurement Model S5 AC-AC Short-Stroke LVDT Datasheet
    application/pdf 304.55 KB
    8/13/2025
    304.55 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model S5 Wiring Diagram
    application/pdf 30.19 KB
    8/13/2025
    30.19 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model S5 lowres photo
    image/jpeg 9.64 KB
    7/17/2021
    9.64 KB
    Model S5 Top View
    image/png 23.83 KB
    7/17/2021
    23.83 KB
    Model S5 Angle View
    image/png 39.33 KB
    7/17/2021
    39.33 KB
    Model S5 highres photo
    image/jpeg 103.98 KB
    7/17/2021
    103.98 KB
    Model S5 Front View
    image/png 33.73 KB
    7/17/2021
    33.73 KB
    Name
    Description
    File Size
    Date
    Size
    Model S5 lowres photo
    image/jpeg 9.64 KB
    7/17/2021
    9.64 KB
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    8/13/2025
    272.85 KB
    Model S5 Wiring Diagram
    application/pdf 30.19 KB
    8/13/2025
    30.19 KB
    Model S5 Top View
    image/png 23.83 KB
    7/17/2021
    23.83 KB
    Model S5 Angle View
    image/png 39.33 KB
    7/17/2021
    39.33 KB
    Model S5 highres photo
    image/jpeg 103.98 KB
    7/17/2021
    103.98 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model S5 Front View
    image/png 33.73 KB
    7/17/2021
    33.73 KB
    Test & Measurement Model S5 AC-AC Short-Stroke LVDT Datasheet
    application/pdf 304.55 KB
    8/13/2025
    304.55 KB
    Name
    Description
    File Size
    Date
    Size
    LVDT Accessories Datasheet
    272.85 KB
    8/13/2025
    Test & Measurement Model S5 AC-AC Short-Stroke LVDT Datasheet
    304.55 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model S5 Wiring Diagram
    30.19 KB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model S5 lowres photo
    9.64 KB
    7/17/2021
    Model S5 Top View
    23.83 KB
    7/17/2021
    Model S5 Angle View
    39.33 KB
    7/17/2021
    Model S5 highres photo
    103.98 KB
    7/17/2021
    Model S5 Front View
    33.73 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-3590-02
    AY112HI:MODEL S5, +- 0.02 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-02
    AY112HI:MODEL S5, +- 0.02 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-04
    AY112HK:MODEL S5, +- 0.04 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-04
    AY112HK:MODEL S5, +- 0.04 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-05
    AY112HM:MODEL S5, +- 0.1 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-05
    AY112HM:MODEL S5, +- 0.1 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-06
    AY112HN S5-200AG, +-0.2 IN.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-06
    AY112HN S5-200AG, +-0.2 IN.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-07
    AY112HP:MODEL S5, +- 0.5 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-07
    AY112HP:MODEL S5, +- 0.5 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-08
    AY112HF:MODEL S5, +- 0.3 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-08
    AY112HF:MODEL S5, +- 0.3 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-09
    AY112HG:MODEL S5, +- 0.4 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3590-09
    AY112HG:MODEL S5, +- 0.4 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3602-02
    BY912HM:MODEL S7C, +- 0.1 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3602-02
    BY912HM:MODEL S7C, +- 0.1 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3602-03
    BY912HN:MODEL S7C, +- 0.2 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-3602-03
    BY912HN:MODEL S7C, +- 0.2 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-K061-01
    Model S5 Displacement Transducer, acac miniature LVDT, ±5,08 mm [±0.20 in] range, ball-ended probe, captive guided spring return
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538
    060-K061-01
    Model S5 Displacement Transducer, acac miniature LVDT, ±5,08 mm [±0.20 in] range, ball-ended probe, captive guided spring return
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s5-acac-lvdt-displacement-400x400-front-ciid-161538