/content/sps/ca/en/search-results.html

    lvdts

    Model S3C Miniature Displacement Transducer

    dc-dc long stroke displacement transducers. Captive guided spring return armature. ±0.1 in to ±0.4 in ranges. ±0.25% F.S. non-linearity.

    Overview

    Model S3C DC-DC Miniature Displacement Transducer with captive guided spring return armature, ranges of ± 0.1 in to ± 0.4 in and accuracy of ± 0.25 % of full scale. Output of either ± 5 Vdc or 0 to 10 Vdc with supply that can operate with either a dual power supply of ± 12 Vdc to ± 20 Vdc or a single power supply of 24 Vdc to 40 Vdc. Unit can operate from a temperature of -58 °F to +158 °F and is constructed with a stainless steel body and has a 6 ft long multi-conductor shielded cable.

    Features
    • Miniature design
    • Cost efficient
    • 0.25 % non-linearity
    • Stainless steel construction
    • ±0.1 in to ±0.4 in range
    • Infinite resolution
    • Single or dual supply wiring (field selectable)
    • Captive guided spring return armature
    • Not RoHS compliant
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    8/13/2025
    272.85 KB
    Test & Measurement Model S3C DC-DC Short-Stroke LVDT Datasheet
    application/pdf 352.56 KB
    8/13/2025
    352.56 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram
    application/pdf 357.47 KB
    8/13/2025
    357.47 KB
    Model S3C Outline Drawing
    application/pdf 387.79 KB
    7/17/2021
    387.79 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model S3C lowres photo
    image/jpeg 19.59 KB
    7/17/2021
    19.59 KB
    Model S3C highres photo
    image/jpeg 189.85 KB
    7/17/2021
    189.85 KB
    Name
    Description
    File Size
    Date
    Size
    Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram
    application/pdf 357.47 KB
    8/13/2025
    357.47 KB
    Model S3C lowres photo
    image/jpeg 19.59 KB
    7/17/2021
    19.59 KB
    Model S3C Outline Drawing
    application/pdf 387.79 KB
    7/17/2021
    387.79 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    8/13/2025
    272.85 KB
    Model S3C highres photo
    image/jpeg 189.85 KB
    7/17/2021
    189.85 KB
    Test & Measurement Model S3C DC-DC Short-Stroke LVDT Datasheet
    application/pdf 352.56 KB
    8/13/2025
    352.56 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    LVDT Accessories Datasheet
    272.85 KB
    8/13/2025
    Test & Measurement Model S3C DC-DC Short-Stroke LVDT Datasheet
    352.56 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram
    357.47 KB
    8/13/2025
    Model S3C Outline Drawing
    387.79 KB
    7/17/2021
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model S3C lowres photo
    19.59 KB
    7/17/2021
    Model S3C highres photo
    189.85 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0574-02
    MODEL 41, 50,000 NEWTON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-0574-02
    MODEL 41, 50,000 NEWTON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3304-07-01
    MODEL 73, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3304-07-01
    MODEL 73, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-A926-03
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-A926-03
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-B022-02-01
    AL143EN,1X,2J MODEL 43A, 30,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-B022-02-01
    AL143EN,1X,2J MODEL 43A, 30,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-B511-01
    AL111DT,6X MODEL 41, 7,500 LBS.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-B511-01
    AL111DT,6X MODEL 41, 7,500 LBS.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS39715041558
    AL117EM,1C,2U,6A,8A,15A,44A:MODEL 47,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS39715041558
    AL117EM,1C,2U,6A,8A,15A,44A:MODEL 47,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS54421206091
    AL117DR,1B,2U,6A,15C,30B:MODEL 47, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS54421206091
    AL117DR,1B,2U,6A,15C,30B:MODEL 47, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS74136543339
    AL117EM,1B,2J,6A,15C,30A:MODEL 47, 25,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS74136543339
    AL117EM,1B,2J,6A,15C,30A:MODEL 47, 25,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS75927069664
    AL116DR,1B,2N,6A,15C:MODEL 45, 5,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-CS75927069664
    AL116DR,1B,2N,6A,15C:MODEL 45, 5,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-F461-02-01
    MODEL 41, 60,000 LB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-F461-02-01
    MODEL 41, 60,000 LB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025