/content/sps/ca/en/search-results.html

    lvdts

    Model MVL7C AC-AC Displacement Transducer

    The Model MVL7C ac-ac long stroke displacement transducer uses a captive guided armature to measure static and dynamic displacement from ±0.5 in to ±18.5 in at 0.25 % full scale non-linearity, in stainless steel construction.

    Overview

    Model MVL7C (captive guided armature) ac-ac long strokedisplacement transducer is designed for measuring static anddynamic displacements from ±0.5 in to ±18.5 in. This modelachieves an impressive 0.25 % full scale non-linearity. Displacement transducer bodies and probes are constructed of stainlesssteel for durability in harsh, industrial environments.

    Features

    • 0.25% non-linearity
    • Stainless steel construction
    • ±18.5 in long-stroke range available
    • Enhanced immunity to electrical noise
    • Infinite resolution
    • 12,7 mm to 470 mm [0.5 in to 18.5 in] range
    • -58 °F to 257 °F operating range (standard)
    • Captive guided armature
    • Not RoHS compliant
    Specifications
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-5654-02
    BY126HQ:MODEL MVL7C, +- 1 IN
    060-5654-02
    BY126HQ:MODEL MVL7C, +- 1 IN
    060-5654-03
    BY126HR:MODEL MVL7C, +- 2 IN
    060-5654-03
    BY126HR:MODEL MVL7C, +- 2 IN
    060-5654-03-03
    BY126HR,L10:MODEL MVL7C, +- 2 IN
    060-5654-03-03
    BY126HR,L10:MODEL MVL7C, +- 2 IN
    060-5654-06
    BY126HU:MODEL MVL7C, +- 6 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-5654-06
    BY126HU:MODEL MVL7C, +- 6 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-5654-09
    BY126HY:MODEL MVL7C, +- 15 IN
    060-5654-09
    BY126HY:MODEL MVL7C, +- 15 IN